Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Flexible Telescoping LED Flashlight

FLASHLIGHT-MAG

Flexible Telescoping LED Flashlight | FLASHLIGHT-MAG

Flexible Telescoping LED Flashlight

See All Models Below

Description

  • 3 powerful LED's
  • Brightness: 12000 mcd
  • Length: 16.7 cm
  • Diameter of head: 2.3 cm dia.
  • Total length extended: 54.7 cm
  • Weight: 125 g
  • Power source: 4 x AG13
  • Material: Aluminum alloy
  • Two magnets: top & bottom for metal parts pickup
  • Pen clip for pocket
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
FLASHLIGHT-MAG
Consult Sales  
Availability: 
 
 
Flexible Telescoping LED Flashlight
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.