Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

S-Beam Load Cells, Environmentally Protected

LCCD Series

LCCD S-Beam Load Cell | LCCD Series

LCCD S-Beam Load Cell

673,88 LCCD-50

  • Environmentally Protected to IP67
  • All Stainless Steel for Industrial Environments
  • Calibration Certificate Supplied
    Tension Calibration Standard
  • 0.25% Interchangeability
  • Premium Temperature Compensation
  • Load Buttons Available
Load Cells, Force Sensors and Torque Transducers - View related products

Description

SPECIFICATIONS
Model LCCD S Beam Load Cell

Excitation: 10 Vdc (15 Vdc maximum)
Output: 3.0 mV/V ±0.25%
Linearity: 0.03% FS
Hysteresis: ±0.05% FS
Repeatability: 0.01% FS
Zero Balance: 1% FS
Creep in 20 min: 0.03% FS
Operating Temperature: -18 to 66°C (0 to 150°F)
Compensated Temperature: -18 to 66°C (0 to 150°F)
Thermal Effects:
    Zero: 0.0027% FS/°C
    Span: 0.0015% rdg/°C
Maximum Load: Safe, 150%; ultimate, 300%
Bridge Resistance: 350 Ω nominal
Construction: 17-4 PH stainless steel
Cable: 6 m long 4-core screened cable
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
LCCD-25
718,26
Availability: 5 weeks
 
25 lb/ 11kg capacity
LCCD-50
673,88
Availability: 1 week
 
50 lb/23 kg capacity
LCCD-100
713,70
Availability: 1 week
 
100 lb/45 kg capacity
LCCD-150
753,99
Availability: 5 weeks
 
150 lb/68 kg capacity
LCCD-200
753,99
Availability: 1 week
 
200 lb/91 kg capacity
LCCD-250
744,48
Availability: 1 week
 
250 lb/114 kg capacity
LCCD-500
753,99
Availability: 5 weeks
 
500 lb/227 kg capacity
LCCD-750
744,48
Availability: 9 weeks
 
750 lb/340 kg capacity
LCCD-1K
753,99
Availability: 1 week
 
1000 lb/454 kg capacity
LCCD-2K
793,70
Availability: 5 weeks
 
2000 lb/907 kg capacity
LCCD-3K
793,70
Availability: 1 week
 
3000 lb/1361 kg capacity
LCCD-5K
1.100,00
Availability: 1 week
 
5000 lb/2269 kg capacity
LCCD-10K
1.162,00
Availability: 5 weeks
 
10,000 lb/4537 kg capacity
LCCD-15K
1.455,00
Availability: 13 weeks
 
15,000 lb/6806 kg capacity
LCCD-20K
1.982,44
Availability: 13 weeks
 
20,000 lb/9074 kg capacity
Swivel Rod Ends
REC-012M
61.92
Availability: In Stock
 
Swivel Rod End for 500 to 3000 lb ranges
REC-034M
122.18
Availability: 1 week
 
Swivel Rod End for 5000 to 10,000 lb ranges
Load Buttons
LBC-014
86.66
Availability: 1 week
 
Load Button for 25 to 200 lb ranges
LBC-038
103.99
Availability: 1 week
 
Load Button for 250 lb range
LBC-012
114.87
Availability: 1 week
 
Load Button for 500 to 3000 lb ranges
LBC-034
147.30
Availability: 1 week
 
Load Button for 5000 to 10,000 lb ranges
LBC-100
155.29
Availability: In Stock
 
Load Button for 15,000 lb range
LBC-114
177.72
Availability: 1 week
 
Load Button for 20,000 lb range
All amounts shown in EUR
Note: Comes complete with 5-Point NIST traceable calibration and 59 kΩ shunt data.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) select from:
25 for 25 lb range
50 for 50 lb range
100 for 100 lb range
150 for 150 lb range
200 for 200 lb range
250 for 250 lb range
500 for 500 lb range
750 for 750 lb range
1K for 1000 lb range
2K for 2000 lb range
3K for 3000 lb range
5K for 5000 lb range
10K for 10000 lb range
15K for 15000 lb range
20K for 20000 lb range
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.