Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Omega's Mini Tripod

MINI-TRIPOD

Omega's Mini Tripod | MINI-TRIPOD

Omega's Mini Tripod

15,18 MINI-TRIPOD

Description

Material: aluminum + iron
Weight: 71 g (2.5oz)
Tube diameter: 1 cm (.39")
Minimum operating height: 14.5 cm (5.7")
Folded height: 15 cm (5.9")
Maximum operating height: 21 cm ( 8.3")
Load capacity: 2 kg (4.4 lbs)
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
MINI-TRIPOD
15,18
Availability: 1 week
 
Omega's Mini-Tripod
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.