Description
These electrodes have been designed as Improved Replacement for L&N style electrodes used in the 7758, 7773, 7774, 7775, 7776 and 7779 mounting. The pH glass electrode (117393) uses an industrially proven “Process Glass” which covers all temperature ranges, thereby replacing the 117389, 117390 and 117391. All electrodes have the same physical configurations as the original equipment, while incorporating the latest technologies for improved performance. These technologies include “Plunger” for pH glass electrodes and our porous PTFE liquid junction in the reference electrodes.| Model | PHRE-L1 | PHRE-L2 | PHRE-L3 | PHRE-L4 | PHRE-L5 | PHRE-L6 | PHRE-L7 | PHRE-L8 | PHRE-L9 |
| Replaces | 035832 | 117392 | 117393 | 117485 | 117486 | 117494 | 117495 | 152137 | 152139 |
| Use For | 7773, 7779 | 7773, 7779 | 758, 773, 779 | 758, 775, 776 | 774, 775, 776 | 774, 775, 776 | 7773, 779 | 7773, 779 | 7773, 779 |