See All Models Below
Description
Find how a infrared thermometer works on this link.| Specifications Temperature Range: -20 to 320°C Accuracy: ±2°C or 2% of reading, whichever is greater Repeatability: 2% or 3°F Response Time: 500 msec, 95% Spectral Response: 7 to 18 µm Emissivity: 0.95 Laser Power Output: Less than 1 mW Ambient Operating Range: 0 to 40°C Relative Humidity: 10 to 95% non-condensing, at up to 30°C Storage Temp: -20 to 65°C without battery Dimensions: 160 x 90 x 43 mm Weight: 150g Power: 9V Battery (included) Battery Life: 12 hr, with laser on Distance to Spot Ratio: 6:1 |
![]() |