Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Vibration Resistant Liquid Filled Gauges

PGF

Vibration Resistant Liquid Filled Gauges | PGF

Vibration Resistant Liquid Filled Gauges

110,62 PGF-25L-30

  • Easy To Read 2 1 /2 inch Dial
  • Superior Performance With Vibration, Pulsation, Shock
  • Leakproof O-Ring Seal
  • Lower and Back Mounts
Pressure Gauges - View related products

Description

Find how a Pressure Gauge works on this link.

SPECIFICATIONS
Case: Stainless Steel
Wetted Parts: Brass/Bronze
Window: Polycarbonate
Fill Fluid: Glycerine
Temperature: 150°F/66°C
Fitting: 1 /4 in NPT Brass
Accuracy: 2-1-2%
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
PGF-25B-15
128,24
Availability: 1 week
 
0-15 psi liquid filled pressure gauge with back mounted fitting
PGF-25B-30
119,30
Availability: 1 week
 
0-30 psi liquid filled pressure gauge with back mounted fitting
PGF-25B-60
118,64
Availability: 1 week
 
0-60 psi liquid filled pressure gauge with back mounted fitting
PGF-25B-100
120,02
Availability: 1 week
 
0-100 psi liquid filled pressure gauge with back mounted fitting
PGF-25B-200
119,30
Availability: 1 week
 
0-200 psi liquid filled pressure gauge with back mounted fitting
PGF-25B-300
118,64
Availability: 1 week
 
0-300 psi liquid filled pressure gauge with back mounted fitting
PGF-25B-400
118,64
Availability: 16 weeks
 
0-400 psi liquid filled pressure gauge with back mounted fitting
PGF-25B-600
118,64
Availability: 1 week
 
0-600 psi liquid filled pressure gauge with back mounted fitting
PGF-25B-1000
136,29
Availability: 1 week
 
0-1,000 psi liquid filled pressure gauge with back mounted fitting
PGF-25L-15
111,93
Availability: 1 week
 
0-15 psi liquid filled pressure gauge with lower mounted fitting
PGF-25L-30
110,62
Availability: 1 week
 
0-30 psi liquid filled pressure gauge with lower mounted fitting
PGF-25L-60
111,93
Availability: 1 week
 
0-60 psi liquid filled pressure gauge with lower mounted fitting
PGF-25L-100
111,93
Availability: 1 week
 
0-100 psi liquid filled pressure gauge with lower mounted fitting
PGF-25L-200
111,24
Availability: 1 week
 
0-200 psi liquid filled pressure gauge with lower mounted fitting
PGF-25L-300
111,24
Availability: 1 week
 
0-300 psi liquid filled pressure gauge with lower mounted fitting
PGF-25L-400
110,62
Availability: 16 weeks
 
0-400 psi liquid filled pressure gauge with lower mounted fitting
PGF-25L-600
110,62
Availability: 1 week
 
0-600 psi liquid filled pressure gauge with lower mounted fitting
PGF-25L-1000
118,64
Availability: 1 week
 
0-1,000 psi liquid filled pressure gauge with lower mounted fitting
Vacuum
PGF-25L-30V
110.62
Availability: 1 week
 
30in Hg Lower Connection
PGF-25B-30V
128.96
Availability: 13 weeks
 
30in Hg Back Connection

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.