Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

PHH3X  - Discontinued

PHH-3X

 | PHH-3X

See All Models Below

  • Measures pH and Temperature with 0.1 pH and 1° Accuracy
  • Automatic Temperature Compensation Standard
  • Replaceable Electrode Design
  • Measures 0 to 14 pH, 0 to 70°C (32 to 158°F)
  • 2 1 /2 -Digit LCD, 12.7 mm (0.5") High

Description

Combining the pH electrode and readout in a single, compact meter, the PHH-3X is ideal for quick checks of pH in the field. This pocket-sized meter also measures temperature, and the replaceable electrode module contains a signal amplifier and temperature sensor for temperature-compensated pH measurements. To extend the life of this economical unit, the electrode and battery are easily removed and replaced. The display is a large 2 1 /2 digit 12.7 mm (0.5") high LCD, with 0.1 resolution for pH and 1° resolution for temperature. Automatic Temperature Compensation (ATC) is standard over the range of 0 to 70°C (32 to 158°F) using the integral temperature sensor. Using the selector switch, the user can easily toggle between pH and temperature readings.

Specifications
pH Range: 0.0 to 14.0 pH
Resolution: ±0.1 pH
Accuracy: ±0.1pH
Temperature Range: 0 to 70°C (32 to 158°F)
Resolution: ±1°C or °F
Accuracy: ±1°C (1 Digit)
Display: 2 1 /2 -digit 12.7 mm (0.5") high LCD
Battery: Three 1.55 V silver oxide (included)
Battery Life: 200 hr. continuous
Dimensions: 162 x 43 x 23 mm (6 x 1.7 x 0.9")
Weight: 113 g (4 oz)
Electrode: Single junction
Wetted Parts:
Case: Polycarbonate
O-Rings: Neoprene
Sensor: Epoxy
Wick: Polyethylene

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
PHH-3X
Consult Sales  
Availability: 
 
 
Pocket pH tester
Accessories
PHH-3X-R
Consult Sales  
Availability: 
 
 
Replacement electrode for PHH-3X (single junction)
PH-BATT-3
Consult Sales  
Availability: 
 
 
1.55 V silver oxide replacement battery (3 required)
Buffer solutions and kits
PHA-4
€19.34
Availability: 1 week
 
Buffer solution, pH 4.01
PHA-7
€19.34
Availability: In Stock
 
Buffer solution, pH 7.01
PHA-10
€19.34
Availability: 1 week
 
Buffer solution, pH 10.01
PHA-4710
Consult Sales  
Availability: 
 
 
Buffer kit accessory - 4,7,10 Capsules(2 of each)
All amounts shown in EUR
Note: Comes with batteries and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.