Cookies on the OMEGA websites We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
This product has been discontinued. Remaining stock is shown below. Please review our range here as a possible alternative, or contact our sales department.
Fast Response - Exposed Tip
Made with Class 1 Accuracy Wire
Thermocouple Types K and T
PTFE Insulated Single Shot Construction. O.D. 2.28 ±0.1 mm
Solid Conductors, 28 swg (0.38 mm Dia.)
Operating Temperature Range: -75 to 250°C
Description
This product has been discontinued. Remaining stock is shown below. Please review our range here as a possible alternative, or contact our sales department.
M12 Nylon cable gland CG-M12-NY-G is available for secure and adjustable mounting of TC-TS sensors:
† All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.