See All Models Below
Description
Why choose Super OMEGACLAD™?Alloy/IEC Colour Code | Sheath Dia. mm | Model No. 150 mm Length** | Model No. 300 mm Length** |
310SS K | 1.00 1.50 3.00 | KMT310SS-IM100(*)-150 KMT310SS-IM150(*)-150 KMT310SS-IM300(*)-150 | KMT310SS-IM100(*)-300 KMT310SS-IM150(*)-300 KMT310SS-IM300(*)-300 |
Inconel K | 1.00 1.50 3.00 | KMTIN-IM100(*)-150 KMTIN-IM150(*)-150 KMTIN-IM300(*)-150 | KMTIN-IM100(*)-300 KMTIN-IM150(*)-300 KMTIN-IM300(*)-300 |
Super Omegaclad XL K | 1.00 1.50 3.00 | KMTXL-IM100(*)-150 KMTXL-IM150(*)-150 KMTXL-IM300(*)-150 | KMTXL-IM100(*)-300 KMTXL-IM150(*)-300 KMTXL-IM300(*)-300 |
321SS T | 1.00 1.50 3.00 | TMT321SS-IM100(*)-150 TMT321SS-IM150(*)-150 TMT321SS-IM300(*)-150 | TMT321SS-IM100(*)-300 TMT321SS-IM150(*)-300 TMT321SS-IM300(*)-300 |
321SS J | 1.00 1.50 3.00 | JMT321SS-IM100(*)-150 JMT321SS-IM150(*)-150 JMT321SS-IM300(*)-150 | JMT321SS-IM100(*)-300 JMT321SS-IM150(*)-300 JMT321SS-IM300(*)-300 |
Inconel N | 1.00 1.50 3.00 | NMTIN-IM100(*)-150 NMTIN-IM150(*)-150 NMTIN-IM300(*)-150 | NMTIN-IM100(*)-300 NMTIN-IM150(*)-300 NMTIN-IM300(*)-300 |
Super Omegaclad XL N | 1.00 1.50 3.00 | NMTXL-IM100(*)-150 NMTXL-IM150(*)-150 NMTXL-IM300(*)-150 | NMTXL-IM100(*)-300 NMTXL-IM150(*)-300 NMTXL-IM300(*)-300 |
Part Number Builder