Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Temperature/Process Limit Controllers

CNI-AL

Temperature/Process Limit Controllers | CNI-AL

Temperature/Process Limit Controllers

See All Models Below

5 year warranty CE
  • Universal Inputs
  • High Accuracy
  • 2 Relay Alarm Outputs
  • Totally Programmable Color Displays(Visual Alarms)
  • User-Friendly, Simple to Configure
  • Built-In Excitation
  • AC or DC Powered Units
  • Front Removable and Plug Connectors
  • Programmable Digital Filter
  • High/Low Limit
  • Remote Reset Input
Temperature and Process Controllers and Power Switching Devices - View related products

Description

*For our newest range of meters and controllers with Modbus connectivity, expanded ramp and soak programs, universal inputs, and simple PC set-up, visit our Platinum Series.*

The OMEGA™ iSeries Limit Controller offers unparalleled flexibility in process measurement and alarm applications, accepting 10 different thermocouple types, 18 RTD combinations or 4 process voltage/current inputs and providing 2 relay alarm outputs and a large 3-colour display that can change colour on alarm.

Easily configured options include 11 different alarm conditions and the unit supports an external reset input and a buzzer audio annunciator. Front panel configuration buttons allow the user to select the type of input, the alarm conditions and the resulting display colour. Process inputs are fully scalable, supporting virtually all engineering units with aselectable decimal point providing a perfect solution for pressure, flow or other process inputs. Standard features include a built-in 24 Vdc excitation source for transmitters or other devices and a universal power supply that accepts 90 to 240 Vac. A low power option is available that supports 24 Vac or 12 to 36 Vdc.

Specifications
Input Types: Thermocouple, RTD, analogue voltage, analogue current
Accuracy: ±0.5°C temperature; 0.03% rdg
Temperature Stability:
    RTD: 0.04°C/°C
    Thermocouple @ 25°C : 0.05°C/°C, cold junction compensation
    Process: 50 ppm/°C
Reading Rate: 3 samples/s
Display:
    1/8 DIN: Single 4-digit 9-segment LED 21 mm
    1/32, 1/16 DIN: 10.2 mm
Thermocouple Types (ITS 90): J, K, T, E, R, S, B, C, N, L (J DIN)
Thermocouple Lead Resistance: 100 Ω maximum
RTD Input (ITS 68): 100/500/1000 Ω Pt sensor, 2-, 3- or 4-wire; (0.00385 or 0.00392 curve)
Voltage Input: 0 to 100 mV, 0 to 1V, 0 to 10 Vdc
Input Impedance: 10 MΩ for 100 mV, 1 MΩ for 1 or 10 Vdc
Current Input: 0 to 20 mA (5 Ω shunt)
Excitation Power Supply: 24 Vdc @ 25 mA (not available with low power option)
Limit Control Alarm 1 and 2 Outputs
Relay: SPDT, 250 Vac or 30 Vdc @ 3 A (resistive load)
Operation: High/low, above/below, band, latch/unlatch, normally open/ normally closed and process/deviation; front panel configurations
General
Power: 90 to 240 Vac ±10%, 50 to 400 Hz, 110 to 300 Vdc, equivalent voltage
Low Voltage Power Option: 24 Vac, 12 to 36 Vdc; external power source must meet safety agency approvals
Operating Temperature: 0 to 55°C; 90% RH non-condensing
Protection:
    1/8 DIN: NEMA 1/Type 1 front panel
    1/32, 1/16 DIN: NEMA 4X/Type 4 (IP65) front panel
Dimensions:
    1/8 DIN: 48 H x 96 W x 127 mm D
    1/16 DIN: 48 H x 48 W x 127 mm D
    1/32 DIN: 25.4 H x 48 W x 127 mm D
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
CNi8-AL
411,43
Availability: 7 weeks
 
1⁄8 DIN limit controller with 2 relays, 90 to 240 Vac
CNi16-AL
359,28
Availability: 7 weeks
 
1⁄16 DIN limit controller with 2 relays, 90 to 240 Vac
CNi32-AL
301,57
Availability: 7 weeks
 
1⁄32 DIN limit controller with 2 relays, 90 to 240 Vac
CNi8-AL-DC
456,89
Availability: 7 weeks
 
1⁄8 DIN limit controller with 2 relays, 12 to 36 Vdc
CNi16-AL-DC
404,10
Availability: 7 weeks
 
1⁄16 DIN limit controller with 2 relays, 12 to 36 Vdc
CNi32-AL-DC
333,43
Availability: 7 weeks
 
1⁄32 DIN limit controller with 2 relays, 12 to 36 Vdc
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.