SICSS, SCASS, SCAXL, SNNXL, SCXSS, SCPSS
Fine diameter thermocouples with mini plug
See All Models Below
-
Glass Filled Nylon Connector Body Rated to 220°C
-
304 SS, Inconel, or Super OMEGACLAD™ XL Sheath
-
Standard sheath lengths of 150 and 300mm
-
Sheath Diameters from 0.25 mm to 3mm
-
Smallest Dia. 0.25 mm Available in J, K, T Only
-
Grounded, Ungrounded/Insulated, or Exposed Junction
-
Colour-Coded SMP Miniature Thermocouple Plug
-
Custom Lengths Available
-
Mating Connector, Cable Clamp, and Locking Clip sold Separately
Thermocouples - View related products
Description
OMEGA's Quick Disconnect Thermocouples with Miniature Connectors are high quality, economical thermocouple probes. They feature a glass filled nylon connector which is rated for temperatures up to 220°C. The probes are available with diameters as small as 0.25 mm and as large as 3mm.