Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Quick Disconnect Thermocouples with mini plug 0.25 to 3.2 mm dia

SICSS, SCASS, SCAXL, SNNXL, SCXSS, SCPSS,ANSI

Fine diameter thermocouples with mini plug | SICSS, SCASS, SCAXL, SNNXL, SCXSS, SCPSS,ANSI

Fine diameter thermocouples with mini plug

See All Models Below

  • Also Available with M12
    and M8 style connectors
  • Glass Filled Nylon Connector Body Rated to 220°C
  • 304 SS, Inconel, or Super OMEGACLAD™ XL Sheath
  • Standard 150 mm (6 in) and 300 mm (12 in) Sheath Lengths
  • Sheath Diameters from 0.25 mm (0.010 in) to 3.2 mm (0.125 in)
  • Smallest Dia. 0.25 mm Available in J, K, T Only
  • Grounded, Ungrounded/Insulated, or Exposed Junction
  • Colour-Coded SMP Miniature Thermocouple Plug
  • Custom Length Available
  • Mating Connector, Cable Clamp, and Locking Clip sold Separately
Thermocouples - View related products

Description

OMEGA's Quick Disconnect Thermocouples with Miniature Connectors are high quality, economical thermocouple probes. They feature a glass filled nylon connector which is rated for temperatures up to 220°C(425°F). The probes are available with diameters as small as 0.25 mm (0.010 inches) and as large as to 3.2 mm (0.125 inches).

A few examples of models are in the "To Order" Box below. Please Use the "PART NUMBER BUILDER" to get price and availabilty of the configuration you need.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
TC probes with IEC connectors
  
SCASS-IM025U-150
136.80
Availability: 1 week
 
Type K, 150 mm long 0.25 mm dia. 304SS sheath. Insulated junction.
  
SCASS-IM025U-300
132.90
Availability: In Stock
 
Type K, 300 mm long 0.25 mm dia. 304SS sheath. Insulated junction.
  
SCASS-IM050U-150
59.20
Availability: 1 week
 
Type K, 150 mm long 0.50 mm dia. 304SS sheath. Insulated junction.
  
SCASS-IM075U-150
59.20
Availability: 4 weeks
 
Type K, 150 mm long 0.75 mm dia. 304SS sheath. Insulated junction.
TC probes with ANSI Connectors
  
SCASS-010G-6
98.48
Availability: 4 weeks
 
Type K, 150 mm long 0.25 mm dia. 304SS sheath. Grounded junction.
  
SCASS-010G-12
101.96
Availability: 1 week
 
Type K, 300 mm long 0.25 mm dia. 304SS sheath. Grounded junction.
  
SCASS-010U-6
136.80
Availability: 4 weeks
 
Type K, 150 mm long 0.25 mm dia. 304SS sheath. Insulated junction.
  
SCASS-010U-12
140.30
Availability: 4 weeks
 
Type K, 300 mm long 0.25 mm dia. 304SS sheath. Insulated junction.
  
SCASS-020G-6
55.94
Availability: 4 weeks
 
Type K, 150 mm long 0.5 mm dia 304SS sheath. Grounded junction.
  
SCASS-020G-12
57.58
Availability: 4 weeks
 
Type K, 300 mm long 0.5 mm dia 304SS sheath. Grounded junction.
Click to expand/minimize a list of what others bought with theSCASS-020U-12
SCASS-020U-12
60.81
Availability: 4 weeks
 
Type K, 300 mm long 0.5 mm dia 304SS sheath. Insulated junction.
  
SCASS-032G-6
55.94
Availability: 4 weeks
 
Type K, 150 mm long 0.8 mm dia 304SS sheath. Grounded junction.
Click to expand/minimize a list of what others bought with theSCASS-032U-12
SCASS-032U-12
60.81
Availability: 1 week
 
Type K, 300 mm long 0.8 mm dia 304SS sheath. Insulated junction.
Accessories
  
SMPW-CC-K-F
5.23
Availability: In Stock
 
K type thermocouple mini socket with cable clamp. Yellow
  
SMPW-CC-KI-F
5.23
Availability: In Stock
 
K type thermocouple mini socket with cable clamp. Green
All amounts shown in EUR
Note: Mating socket not supplied. Please order separately from "accessories" section in the to-order table above.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Thermocouple Type select from:
SCA for Type K
SCP for Type T
SIC for Type J
SNN for Type N

(2) Sheath Material select from:
SS for 304 Stainless Steel
IN for Inconel Sheath
XL for Super OMEGACLAD (Type K and N Only)

(3) Sheath Diameter select from:
010 for .010 Inches (0.25 mm) (J K T Only)
020 for .020 Inches (0.5 mm)
032 for .032 Inches (0.8 mm)
040 for .040 Inches (1 mm)
062 for .062 Inches (1.6 mm)
125 for .125 Inches (3.2 mm)

(4) Thermocouple Junction select from:
G for Grounded
U for Ungrounded/Insulated
E for Exposed

(5) Sheath Length select from:
6 for 6 Inches (150 mm)
12 for 12 Inches (300 mm)
CUSTOM for custom length in inches(whole numbers only up to 120 inches (3 m) max.)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.