€0,84 TF-BK-20
Description
PTFE tubing offers superior abrasion protection and is excellent in insulating wires in moist or corrosive environments where temperatures do not exceed 260°C. Dimensions are shown in the table below.
Tubing AWG Size |
Inside Diameter (Nominal) mm |
Wall Dimensions | |
>Nom. mm | Tol. mm | ||
30 | 0.3 | 0.23 | 0.05 |
28 | 0.38 | ||
26 | 0.46 | ||
24 | 0.56 | 0.08 | |
20 | 0.86 | 0.38 |
Part Number Builder