€227,01 TXDIN1600F
Description
Click on the link to learn more about signal conditioning.
INPUT TYPE Note channel B offers all input sense option when set in discrete mode. In this mode channel B input value is either high or low. Frequency Mode Frequency Range(0.01 to 65000) Hz Min measuring Value 0.01 Hz Min cut off 0.01 Hz Min pulse width 50 µS Sample Time 0.1 S or 1 S Counter Mode Range (DC to 1000) Hz Min pulse width 50 µS Tacho (mV) input Low trigger < 100 mV High Trigger > 200 mV Impedance >100 kΩ Over voltage ± 50 V mA Input Low trigger < 1.2 mA High Trigger > 2.1 mA Impedance 1 kΩ PNP, NPN, Contact Current Max 16 mA @ 15 V Excitation Current Max 9 mA @ 8 V Excitation Low trigger < 1.2 mA High Trigger > 2.1 mA Impedance 1 kΩ TTL input Low trigger < 1.0 V High Trigger > 2.0 V Impedance 100 kΩ Sensor supply Namur 8 V dc ± 1.0 V @ 25 mA Sensor 15 V dc ± 1.0 V @ 25 mA APPROVALS EMC - BS EN 61326 Electrical equipment for measurement control and laboratory use. Note - Signal input wires to be less than 30 metres to comply. NPN inputs require external 2 kΩ pull up resistor. |
OUTPUT VOLT FREE CONTACT Max. Voltage 24 V dc, Current 0.5 A dc Trip Actions High/Low level trip, High/Low latched trip Frequency Mode Signal Rate A, Total A, Rate B, Total B, Rate Maths Function, Total Maths Function. Counter Mode Signal Total A, Total B, Total Maths Function. Pulse output Period (20 to 10000) mS Frequency Mode Signal Total A, Total B, Total Maths Function. Counter Mode Signal Total A, Total B, Total Maths Function. ANALOGUE OUTPUT Output Types Current /Voltage Frequency Mode Signal Rate A, Total A, Rate B, Total B, Rate Maths Function, Total Maths Function. Counter Mode Signal Total A, Total B, Total Maths Function. OUTPUT CURRENT Output Types current sink, source Current sink Supply voltage (10 to 30) V dc Current source Max Load 750 R Range (0 to 20) mA; Max Range 21.5 mA Output Connection Screw Terminal Accuracy (mA output /2000) or 5 µA (Whichever is the greater) Loop Voltage effect 0.2 µA / V (Sink Mode) Thermal drift 1 µA / °C OUTPUT VOLTAGE Voltage output Max Load current 5 mA Range (0 to 10) V, (-10 to 10) V; Max Range 10.5 V Output Connection Screw Terminal Accuracy ± 5 mV ISOLATION Three port 500 V dc GENERAL SPECIFICATION Update time 100 mS Response Time 200 mS Start up time 4 seconds (Output start up condition lags) Warm-up time 1 minute to full accuracy Active Scaling Allows scaling of output against active input, Using USB port Ambient storage temperature (-20 to +70) °C Ambient humidity range (10 to 90) % RH non condensing SUPPLY Range (10 to 48) V dc; (10 to 32) V rms ac Power < 1 W @ full output current Protection Internal resettable fuse (0.5 A) + Over Voltage protection. |