€329,43 FLMH-1401AL
Description
The FLMW and FLMH variable area flowmeters can be installed directly in the fluid line without flow straighteners or special piping. The spring-and-piston type assembly enables these flowmeters to be mounted in any position and protects them against changes in viscosity. Available scaled for water or oil, in Aluminum, Brass or Stainless Steel bodies.| Description | Aluminum (Not for Water) |
Brass | Stainless Steel |
| High pressure casing, end ports and tapered shaft | Aluminum | Brass | 304 SS |
| Seals | Buna (std), EPR, FKM or perfluoroelastomer | Buna (std), EPR, FKM or perfluoroelastomer | FKM with PTFE backup (std) Buna, EPR or perfluoroelastomer |
| Transfer Magnet | PTFE-coated Alnico | PTFE-coated Alnico | PTFE-coated Alnico |
| Floating Orifice Disk | Stainless Steel | Stainless Steel | Stainless Steel |
| All Other Internal Parts | Stainless Steel | Stainless Steel | Stainless Steel |
| Description | Aluminum | Brass | Stainless Steel |
| Window Tube | Polycarbonate (std), Pyrex® | Polycarbonate (std), Pyrex® | Polycarbonate (std), Pyrex® |
| Window Seals | Buna (std) | Buna (std) | Buna (std) |
Product Manuals: