Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Incoloy Cartridge Heater 0.25-1" OD, 1-36" Long

ICH-Series

Incoloy Cartridge Heater 0.25-1

Incoloy Cartridge Heater 0.25-1" OD, 1-36" Long

92,16 ICH-0250-0400-0300-N-10-1

CE
  • Incoloy sheath for corrosion resistance and high temperature use
  • Operating temperature up to 760°C (1400°F)
  • Diameters between 0.25-1"
  • Lengths from 1-36" (2.24 to to 91 cm)
  • Fiberglass Insulated Wire
  • 10 in lead length standard
  • 120V standard, 240V also available
  • Applications include use for dies, molds, hot melts, hot plates and more
  • 16 termination options available, see data sheet

Description

Omega's ICH-Series cartridge heaters are constructed of Incoloy material for excellent corrosion resistance with minimal scaling, and excellent performance at high temperatures. This construction also provides uniform heat distribution and good thermal conductivity for fast heating. These heaters are designed to provide maximum wattage in limited spaces. High and low watt densities are available to suit most applications. A variety of cold-end terminations, mounting and threading options are available for maximum versatility. Applications for this cartridge heater include packaging, rubber molding, form fill and sealing, platen heating, HVAC compressors, die casting, hot melt adhesives, hot plate measurements, food manufacturing and extrusion.

All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.