Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Fine Diameter Thermocouple (0.25 mm - 1 mm) Transition Junction TC Probes with Lead Wire

TJ36 Series in Fine Diameter

Fine Diameter Thermocouple Probes with pot seal and lead wire | TJ36 Series in Fine Diameter

65,46 TJ36-CASS-032G-6

  • Fine-Diameter Probes as Small as 0.25 mm (0.10 in.)
  • Probes are Available in K, N, J and T Calibrations
  • 304 SS and Inconel® 600. Also available with Super Omegaclad® XL Sheath!
  • 1m (40 in.) Stripped PFA-Insulated Lead Wire Rated to 260° C (500°F)
  • Spring Strain Relief Prevents "Pinching" of the Wire
  • Manufactured with OMEGACLAD™ Compacted Mineral Insulation Cable for Long-Lasting, Low-Drift Performance in Harsh Conditions
Thermocouples - View related products

Description

Calibration
ANSI Code
Sheath Material Sheath Dia.
mm (in.)
Upper Temp. Limits
T/C Junct.
°C (°F)
Model Number
(See Notes Below)
K
Chromel-
Alumel
304 SS 0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
260 (500)
371 (700)
371 (700)
371 (700)
TJ36-CASS-010(*)-(**)
TJ36-CASS-020(*)-(**)
TJ36-CASS-032(*)-(**)
TJ36-CASS-040(*)-(**)
Inconel®
600
0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
260 (500)
371 (700)
371 (700)
371 (700)
TJ36-CAIN-010(*)-(**)
TJ36-CAIN-020(*)-(**)
TJ36-CAIN-032(*)-(**)
TJ36-CAIN-040(*)-(**)
Super
OMEGACLAD™
XL
0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
316 (600)
427 (800)
815 (1500)
815 (1500)
TJ36-CAXL-010(*)-(**)
TJ36-CAXL-020(*)-(**)
TJ36-CAXL-032(*)-(**)
TJ36-CAXL-040(*)-(**)
J
Iron-
Constantan
304 SS 0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
204 (400)
260 (500)
260 (500)
260 (500)
TJ36-ICSS-010(*)-(**)
TJ36-ICSS-020(*)-(**)
TJ36-ICSS-032(*)-(**)
TJ36-ICSS-040(*)-(**)
T
Copper-
Constantan
304 SS 0.50 (0.020)
0.80 (0.032)
1.0 (0.040)
260 (500)
260 (500)
260 (500)
TJ36-CPSS-020(*)-(**)
TJ36-CPSS-032(*)-(**)
TJ36-CPSS-040(*)-(**)
Notes: *Specify Junction: (G)rounded, (E)xposed or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.), or 18 for 450 mm (18 in.).
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute TJ36-NNXL for TJ36-CAXL in Model Number.

View the Thermocouple Accuracy and Color Code charts
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
0.25 mm Diameter Thermocouples
TJ36-CASS-010G-6
118.06
Availability: 2 weeks
 
Type K with 150 mm long 304 SS Sheath, 0.25 mm and grounded junction
TJ36-CASS-010G-12
115.26
Availability: 1 week
 
Type K with 300 mm long 304 SS Sheath, 0.25 mm and grounded junction
TJ36-CASS-010U-6
160.06
Availability: 4 weeks
 
Type K with 150 mm long 304 SS Sheath, 0.25 mm and insulated junction
0.5 mm Diameter Thermocouples
TJ36-CASS-020G-6
75.29
Availability: 1 week
 
Type K with 150 mm long 304 SS Sheath, 0.5 mm and grounded junction
TJ36-CASS-020U-6
71.78
Availability: 1 week
 
Type K with 150 mm long 304 SS Sheath, 0.5 mm and insulated junction
0.8 mm Diameter Thermocouples
TJ36-CAIN-032U-6
69.28
Availability: 1 week
 
Type K with 150 mm long Inconel Sheath, 0.8 mm and insulated junction
TJ36-CAXL-032U-12
76.17
Availability: 1 week
 
Type K with 300 mm long SuperOmegaclad XL Sheath, 0.8 mm and insulated junction
1 mm Diameter Thermocouples
TJ36-CASS-040U-6
78.30
Availability: 1 week
 
Type K with 150 mm long 304 SS Sheath, 1 mm and insulated junction
TJ36-CASS-040G-12
67.89
Availability: 4 weeks
 
Type K with 300 mm long 304 SS Sheath, 1 mm and grounded junction
All amounts shown in EUR
Note: Additional PFA Lead wire and probe lengths are also available; contact Sales.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Lead Wire Length select from:
36 for 1 metre (40 in)
CUSTOM for custom length in inches(whole number only up to 600 inches max)

(2) Thermocouple Type select from:
CA for Type K
CX for Type E
IC for Type J
CP for Type T (Not available with 010 diameter)
NN for Type N (Only available with XL and IN sheath)

(3) Sheath Material select from:
SS for 304 SS
IN for Inconel®
XL for Super OMEGACLAD™ XL (Only available with Thermocouple Type K and N)

(4) Probe Diameter select from:
010 for 0.010 in. (0.25 mm)
020 for 0.020 in. (0.50 mm)
032 for 0.032 in. (0.80 mm)
040 for 0.040 in. (1.00 mm)

(5) Junction Type select from:
E for Exposed
G for Grounded
U for Insulated

(6) Length select from:
6 for 6 in. (150 mm)
12 for 12 in. (300 mm)
CUSTOM for custom length in inches(whole numbers only from 2 to 120 inches)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.