Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

IP66 304/316 Stainless Steel Enviroline® Enclosures for outdoor and wash down applications, 150 x 100 to 400 x 350 mm sizes

SCE-ELJSS Series Stainless Steel Electrical Enclosures

Stainless Steel Enclosures - Order online | SCE-ELJSS Series Stainless Steel Electrical Enclosures

Stainless Steel Enclosures - Order online

323,23 SCE-604ELJSS

1 year warranty
  • 1.6 mm thick Stainless Steel Type 304 and 316
  • Seams Continuously Welded and Ground Smooth
  • Oil-Resistant Gasket
  • Standoffs Provided for Mounting Optional Sub-panels
  • Doors Open 180º with Removable Hinges
  • Black Mini ¼ Turn Latches
  • Latches Are Opened or Closed with a Screwdriver
  • Mounting Feet, Sealing Washers and Hole Plugs Included
  • Earth Stud on Door and Body

Description

The SEC-ELJSS Series electrical enclosures are designed to house electrical controls, instruments and components in areas, which may be regularly hosed down or are in very wet or oily conditions. These electrical enclosures provide protection from dust, dirt, oil, and water. For outdoor application a drip shield is recommended.

Finish
Brushed finish on all exterior surfaces. Optional panels are powder coated white.

Protection Ratings
IEC 60529 IP 66
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X &12
CSA Type 12, 4, & 4X
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Electrical Enclosures - Subpanels sold separately
IP66 304 Stainless Steel Enclosures
SCE-604ELJSS
323.23
Availability: 5 weeks
 
Height=6.00 Width=4.00 Depth=4.00
SCE-606ELJSS
384.07
Availability: 3 weeks
 
Height=6.00 Width=6.00 Depth=4.00
SCE-806ELJSS
362.45
Availability: 5 weeks
 
Height=8.00 Width=6.00 Depth=4.00
SCE-8066ELJSS
413.30
Availability: 5 weeks
 
Height=8.00 Width=6.00 Depth=6.00
SCE-1008ELJSS
518.98
Availability: 5 weeks
 
Height=10.00 Width=8.00 Depth=4.00
SCE-10086ELJSS
603.48
Availability: 3 weeks
 
Height=10.00 Width=8.00 Depth=6.00
SCE-1210ELJSS
678.21
Availability: 3 weeks
 
Height=12.00 Width=10.00 Depth=6.00
SCE-12108ELJSS
724.11
Availability: 1 week
 
Height=12.00 Width=10.00 Depth=8.00
SCE-1212ELJSS
746.29
Availability: 4 weeks
 
Height=12.00 Width=12.00 Depth=6.00
SCE-1412ELJSS
787.05
Availability: 3 weeks
 
Height=14.00 Width=12.00 Depth=6.00
SCE-14128ELJSS
873.40
Availability: 3 weeks
 
Height=14.00 Width=12.00 Depth=8.00
SCE-1614ELJSS
921.94
Availability: 3 weeks
 
Height=16.00 Width=14.00 Depth=6.00
SCE-16148ELJSS
1,038.00
Availability: 3 weeks
 
Height=16.00 Width=14.00 Depth=8.00
IP66 316 Stainless Steel Enclosures
SCE-604ELJSS6
384.29
Availability: 3 weeks
 
Height=6.00 Width=4.00 Depth=4.00
SCE-606ELJSS6
461.77
Availability: 3 weeks
 
Height=6.00 Width=6.00 Depth=4.00
SCE-806ELJSS6
449.80
Availability: 3 weeks
 
Height=8.00 Width=6.00 Depth=4.00
SCE-8066ELJSS6
517.53
Availability: 5 weeks
 
Height=8.00 Width=6.00 Depth=6.00
SCE-1008ELJSS6
640.15
Availability: 3 weeks
 
Height=10.00 Width=8.00 Depth=4.00
SCE-10086ELJSS6
731.17
Availability: 3 weeks
 
Height=10.00 Width=8.00 Depth=6.00
SCE-1210ELJSS6
788.30
Availability: 3 weeks
 
Height=12.00 Width=10.00 Depth=6.00
SCE-12108ELJSS6
906.21
Availability: 1 week
 
Height=12.00 Width=10.00 Depth=8.00
SCE-1212ELJSS6
906.16
Availability: 5 weeks
 
Height=12.00 Width=12.00 Depth=6.00
SCE-1412ELJSS6
982.58
Availability: 3 weeks
 
Height=14.00 Width=12.00 Depth=6.00
SCE-14128ELJSS6
1,037.00
Availability: 3 weeks
 
Height=14.00 Width=12.00 Depth=8.00
SCE-1614ELJSS6
1,081.00
Availability: 3 weeks
 
Height=16.00 Width=14.00 Depth=6.00
SCE-16148ELJSS6
1,251.00
Availability: 3 weeks
 
Height=16.00 Width=14.00 Depth=8.00
Steel Sub-panels with White Powder Coat
SCE-6P4J
8.91
Availability: 1 week
 
Steel sub-panel for 6x4 enclosure
SCE-6P6J
11.30
Availability: 3 weeks
 
Steel sub-panel for 6x6 enclosure
SCE-8P6J
13.41
Availability: 3 weeks
 
Steel sub-panel for 8x6 enclosure
SCE-10P8J
Consult Sales  
Availability: 
 
 
Steel sub-panel for 10x8 enclosure
SCE-12P10J
Consult Sales  
Availability: 
 
 
Steel sub-panel for 12x10 enclosure
SCE-12P12J
27.84
Availability: 3 weeks
 
Steel sub-panel for12x12 enclosure
SCE-14P12J
33.29
Availability: 5 weeks
 
Steel sub-panel for 14x12 enclosure
SCE-16P14J
54.64
Availability: 3 weeks
 
Steel sub-panel for 16x14 enclosure
Pre-cut 35x7.5 mm DIN Rail - Lengths are Cut to Match Width of Sub-panels
DRTB-RAIL-4
12.02
Availability: 1 week
 
Pre-cut DIN rail for 4" wide enclosure, actual width 2.75"
DRTB-RAIL-6
11.02
Availability: 1 week
 
Pre-cut DIN rail for 6" wide enclosure, actual width 4.75"
DRTB-RAIL-8
10.88
Availability: 6 weeks
 
Pre-cut DIN rail for 8" wide enclosure, actual width 6.75"
DRTB-RAIL-10
12.02
Availability: 6 weeks
 
Pre-cut DIN rail for 10" wide enclosure, actual width 8.75"
DRTB-RAIL-12
12.95
Availability: 1 week
 
Pre-cut DIN rail for 12" wide enclosure, actual width 10.75"
DRTB-RAIL-14/16
14.40
Availability: 1 week
 
Pre-cut DIN rail for 14 or 16" wide enclosure, actual width 12.75"
Drip Shield Kits - screws and sealing washers included
SCE-DS12SS
185.68
Availability: 3 weeks
 
12" wide drip shield
SCE-DS16SS
220.76
Availability: 3 weeks
 
16" wide drip shield
Dead Front Panel Kits, includes panel and hardware
SCE-DFJ1008
126.01
Availability: 3 weeks
 
Front panel kit for 10x8 enclosure
SCE-DFJ1210
126.09
Availability: 1 week
 
Front panel kit for 12x10 enclosure
SCE-DFJ1212
139.77
Availability: 3 weeks
 
Front panel kit for 12x12 enclosure
SCE-DFJ1412
144.21
Availability: 3 weeks
 
Front panel kit for 14x12 enclosure
SCE-DFJ1614
154.18
Availability: 1 week
 
Front panel kit for 16x14 enclosure
SCE-DFJ2016
166.37
Availability: 3 weeks
 
Front panel kit for 20x16 enclosure
ACCESSORIES
POWER CORD-SE-M16
€20.02
Availability: 1 week
 
2.4 metre Power cable with M16 cable gland strain relief, 3 x 1.33 mm², 250 Vac max.
SCE-ELJMFKSS
€127.54
Availability: 3 weeks
 
Mounting Foot Kit for Wall Mounting, 4 mounts and fasteners per kit
Mini ¼ Turn Door Latches for Additional Security and Easy Access
SCE-MINIQLB
€92.90
Availability: 3 weeks
 
Black Non-locking Lever Knob
SCE-MINIQKLB
€146.54
Availability: 1 week
 
Black Key Locking Lever Knob
SCE-MINIQ6MS
€111.74
Availability: 1 week
 
Black 6mm Square with Hand Key (large)
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.