Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Snap-Action Temperature Switches

TSW-HT

Snap-Action Temperature Switches | TSW-HT
New

Snap-Action Temperature Switches

See All Models Below

1 year warranty CE
  • High-Quality Snap-Action Switch
  • 10 Amp Contacts
  • Utilizes Bellows Mechanism to Sense Temperature
  • Shock and Vibration Resistant
  • ½ NPT Mounting Threads
  • Factory Preset Temperature
  • Economical and Compact
  • NEMA 4, 13
Controllers, Meters and Switching Devices - View related products

Description

Omega’s TSW-HT Series high quality temperature switches utilize a bellows mechanism to sense temperature and are perfect for applications that require an economical solution to simplify temperature control. All switches activate with a rise in temperature and are shock and vibration resistant. TSW-HT Series offer a wide range of temperature pre-set values to select from.

Specifications
Set Point Range: 82 to 120°C (180 to 250°F)
Set Point Tolerance: ±2.8°C (5°F)
Maximum Operating Temperature: 37.7°C (100°F) above set point [163°C (325°F) maximum]
Differential: -13.3 to -8.8°C (8 to 16°F)
Current Rating: 10 A @ 250 Vac, 5 A @ 30 Vdc (resistive)
Media Connection: ½ NPT male threads
Circuit Form: SPDT
Electrical Connection: 457 mm (18") wire leads
Maximum External Pressure: 500 psi
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
TSW-HT-1C-180R/WL
226.02
Availability: 10 weeks
 
SPDT contacts, 82°C (180°F)
TSW-HT-1C-200R/WL
140.92
Availability: 10 weeks
 
SPDT contacts, 93°C (200°F)
TSW-HT-1C-220R/WL
Consult Sales  
Availability: 
 
 
SPDT contacts, 104°C (220°F)
TSW-HT-1C-240R/WL
Consult Sales  
Availability: 
 
 
SPDT contacts, 115°C (240°F)
TSW-HT-1C-250R/WL
Consult Sales  
Availability: 
 
 
SPDT contacts, 121°C (250°F)
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.