Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

OMEGAFLEX™ CHEMICAL TUBING – PFA Formulation, Metric Diameters

TYTP

OMEGAFLEX ® Chemical TubingTeflon® PFA Formulation, Metric Diameters | TYTP

See All Models Below

  • Thermocouple Wire Encased in PFA Tubing
Pumps & Mixers - View related products

Description

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
TYTP-1210-100
1,083.00
Availability: 3 weeks
 
12 mm OD, 10 mm ID tubing
TYTP-1210-50
549.84
Availability: 4 weeks
 
12 mm OD, 10 mm ID tubing
TYTP-1210-25
270.42
Availability: 3 weeks
 
12 mm OD, 10 mm ID tubing
TYTP-108-100
940.46
Availability: 3 weeks
 
10 mm OD, 8 mm ID tubing
TYTP-108-50
486.76
Availability: 3 weeks
 
10 mm OD, 8 mm ID tubing
TYTP-108-25
237.37
Availability: 3 weeks
 
10 mm OD, 8 mm ID tubing
TYTP-86-100
677.56
Availability: 3 weeks
 
8 mm OD, 6 mm ID tubing
TYTP-86-50
339.54
Availability: 3 weeks
 
8 mm OD, 6 mm ID tubing
TYTP-86-25
169.83
Availability: 4 weeks
 
8 mm OD, 6 mm ID tubing
TYTP-42-100
371.09
Availability: 3 weeks
 
4 mm OD, 2 mm ID tubing
TYTP-42-50
184.81
Availability: 3 weeks
 
4 mm OD, 2 mm ID tubing
All amounts shown in EUR
Note: Sold in standard lengths of 25, 50 and 100 feet
We noticed you are from the US. Visit your local site for regional offers and live support.