Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Remote Mounted Transit-Time Ultrasonic Flow Meter & Display

UFM-DWF-Series

Remote Mounted Transit-Time Ultrasonic Flow Meter & Display
 | UFM-DWF-Series

3.027,89 DW-G-CA-F-S-AC-WW-XX-G-F

  • Clamp-on, non-invasive Flow Meter
  • Bidirectional flow measurement system
  • Measures flow rate, total and velocity of water flow
  • Set up the meter through keypad interface or with SoloCUE® Flow Device Manager software
  • Compact enclosure uses large, easy-to-read graphical display
  • Modbus RTor BACnet MS/TP over RS485 and BEACON®/AquaCUE® connectivity
  • Eliminates ingress or leak points in pipes
  • No moving parts to maintain
  • No pressure head loss
  • Remount Mount Meter
  • 15 or 30 Foot Transducer Cables
Doppler/Transit-Time Ultrasonics - View related products

Description

The TFX-500w Remote Mounted Transit Time Ultrasonic Flow Meter measures volumetric flow of clean water in pipes 2 in. or smaller. By clamping on the outside of the pipe, the ultrasonic meter installs without cutting or tapping the pipe.

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
DW-G-CS-F-S-AF-WW-XX-G-F
3.161,91
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 2" SS Tube, w/Display, 30' Cable
DW-G-CS-F-S-AC-WW-XX-G-F
3.075,57
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 2" SS Tube, w/Display, 15' Cable
DW-G-CR-F-S-AF-WW-XX-G-F
3.161,91
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1-1/2" SS Tube, w/Display, 30' Cable
DW-G-CR-F-S-AC-WW-XX-G-F
3.075,57
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1-1/2" SS Tube, w/Display, 15' Cable
DW-G-CP-F-S-AF-WW-XX-G-F
3.115,51
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1" SS Tube, w/Display, 30' Cable
DW-G-CP-F-S-AC-WW-XX-G-F
3.027,89
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1" SS Tube, w/Display, 15' Cable
DW-G-CM-F-S-AF-WW-XX-G-F
3.161,91
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1/2" SS Tube, w/Display, 30' Cable
DW-G-CM-F-S-AC-WW-XX-G-F
3.075,57
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1/2" SS Tube, w/Display, 15' Cable
DW-G-CL-F-S-AF-WW-XX-G-F
3.161,91
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 2" Copper Tube, w/Display, 30' Cable
DW-G-CL-F-S-AC-WW-XX-G-F
3.075,57
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 2" Copper Tube, w/Display, 15' Cable
DW-G-CK-F-S-AF-WW-XX-G-F
3.161,91
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1-1/2" Copper Tube, w/Display, 30' Cable
DW-G-CK-F-S-AC-WW-XX-G-F
3.075,57
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1-1/2" Copper Tube, w/Display, 15' Cable
DW-G-CT-F-S-AF-WW-XX-G-F
3.161,91
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1" Copper Tube, w/Display, 30' Cable
DW-G-CG-F-S-AF-WW-XX-G-F
3.115,51
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1/2" Copper Tube, w/Display, 30' Cable
DW-G-CF-F-S-AF-WW-XX-G-F
3.161,91
Availability: 1 week
 
Remote Mounted Ultrasonic Flow Meter, 2" ANSI Pipe, w/Display, 30' Cable
DW-G-CF-F-S-AC-WW-XX-G-F
3.075,57
Availability: 1 week
 
Remote Mounted Ultrasonic Flow Meter, 2" ANSI Pipe, w/Display, 15' Cable
DW-G-CE-F-S-AF-WW-XX-G-F
3.161,91
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1-1/2" ANSI Pipe, w/Display, 30' Cable
DW-G-CE-F-S-AC-WW-XX-G-F
3.075,57
Availability: 1 week
 
Remote Mounted Ultrasonic Flow Meter, 1-1/2" ANSI Pipe, w/Display, 15' Cable
DW-G-CC-F-S-AF-WW-XX-G-F
3.161,91
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1" ANSI Pipe, w/Display, 30' Cable
DW-G-CC-F-S-AC-WW-XX-G-F
3.075,57
Availability: 1 week
 
Remote Mounted Ultrasonic Flow Meter, 1" ANSI Pipe, w/Display, 15' Cable
DW-G-CA-F-S-AF-WW-XX-G-F
3.115,51
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1/2" ANSI Pipe, w/Display, 30' Cable
DW-G-CA-F-S-AC-WW-XX-G-F
3.027,89
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1/2" ANSI Pipe, w/Display, 15' Cable
DW-G-CG-F-S-AC-WW-XX-G-F
3.027,89
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1/2" Copper Tube, w/Display, 15' Cable
DW-G-CT-F-S-AC-WW-XX-G-F
3.075,57
Availability: 5 weeks
 
Remote Mounted Ultrasonic Flow Meter, 1" Copper Tube, w/Display, 15' Cable
Accessories
FDT-GREASE
88.70
Availability: 1 week
 
Acoustic Couplant, Dow 111 Grease, 5.3 oz Tube, 150°F (65°C)
FDT-HT-GREASE
199.29
Availability: 1 week
 
Acoustic Couplant, Dow Corning 732, Permanent Mount, 356°F (180°C)
D002-2007-001
23.68
Availability: 5 weeks
 
Stainless Steel Mounting Strap, 36 in. (0.92m)
All amounts shown in EUR

Product Manuals:

Download UFM-DWF-SERIES_Manaul #1
Download UFM-DWF-SERIES_Manual #2
We noticed you are from the US. Visit your local site for regional offers and live support.