Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

SERIES WM2 MULTI-JET WATER METER

WM2-Multi-Jet-Water-Meter

SERIES WM2 MULTI-JET WATER METER | WM2-Multi-Jet-Water-Meter

SERIES WM2 MULTI-JET WATER METER

105,40 WM2-A-C-01

1 year warranty
  • Multi-jet design allows for simplicity and accuracy with wide flow ranges, even in low flow applications
  • Magnetically driven, hermetically sealed register does not leak or fog and is completely separated from the water
  • Designed for long service live and maintenance-free operation, even under harsh conditions
  • Integral strainer that protects meter from particulate damage
Turbine and Paddle Wheel Flowmeters - View related products

Description

The Series WM2 Multi-Jet Water Meter is a series of mechanical, water totalizing meters that display the total water usage in gallons or m³. They are available in a range of body sizes and include NPT or BSPT couplings

Not for potable water use, brass contains lead in excess of low lead limits

Product Applications

  • Irrigation
  • Cooling systems
  • Filtration systems
  • Water monitoring
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
WM2-A-C-01
Consult Sales  
Availability: 
 
 
5/8" x 1/2" brass multi-jet water meter (GPM).
WM2-A-C-02
116,07
Availability: 1 week
 
5/8" x 3/4" brass multi-jet water meter (GPM).
WM2-A-C-03
Consult Sales  
Availability: 
 
 
3/4" brass multi-jet water meter (GPM).
WM2-A-C-04
Consult Sales  
Availability: 
 
 
1" brass multi-jet water meter (GPM).
WM2-A-C-06
Consult Sales  
Availability: 
 
 
1-1/2" brass multi-jet water meter (GPM).
WM2-A-C-07
Consult Sales  
Availability: 
 
 
2" brass multi-jet water meter (GPM).
WM2-B-C-08
Consult Sales  
Availability: 
 
 
15mm brass multi-jet water meter (m3/h).
WM2-B-C-10
Consult Sales  
Availability: 
 
 
20mm brass multi-jet water meter (m3/h).
WM2-B-C-11
185,44
Availability: 18 weeks
 
25mm brass multi-jet water meter (m3/h).
WM2-B-C-12
211,43
Availability: 18 weeks
 
32mm brass multi-jet water meter (m3/h).
WM2-B-C-13
369,79
Availability: 18 weeks
 
40mm brass multi-jet water meter (m3/h).
WM2-B-C-14
484,25
Availability: 18 weeks
 
50mm brass multi-jet water meter (m3/h).
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.