Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Screw Connection Multi-Conductor Terminal Blocks

XBUT D Series

Screw Connection Multi-Conductor Terminal Blocks | XBUT D Series

Screw Connection Multi-Conductor Terminal Blocks

See All Models Below

  • Maintenance-Free Connections
  • Global Acceptance
  • Multi-Conductor Connections
  • Flexible Plug-In Bridge System
  • Large Surface Area for Marking
  • Standardized Testing System
  • Metal Parts Made of Tin-Plated Copper Alloy

Description

Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

The XBUT D multi-conductor terminal blocks offer a space-saving alternative to standard feedthrough terminal blocks allowing for high density wiring. Often, three connections have to be led to one terminal block. The XBUT D12 terminal block accomplishes this without any additional terminal blocks or bridging required. The XBUT D22 terminal blocks allow four wires to be connected to one potential and can therefore be used as compact power distributors.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
XBUT25D12
5,75
Availability: 1 week
 
Gray, 5.2 mm (0.20") wide 3-wire multi-conductor TB 26 to 8 AWG
XBUT25D12BU
4,01
Availability: 8 weeks
 
Blue, 5.2 mm (0.20") wide 3-wire multi-conductor TB 26 to 8 AWG
XBUT4D12
4,37
Availability: 1 week
 
Gray, 6.2 mm (0.24") wide 3-wire multi-conductor TB 26 to 10 AWG
XBUT4D12BU
4,37
Availability: 1 week
 
Blue, 6.2 mm (0.24") wide 3-wire multi-conductor TB 26 to 10 AWG
XBUT25D22
7,39
Availability: 2 weeks
 
Gray, 5.2 mm (0.20") wide 4-wire multi-conductor TB 26 to 8 AWG
XBUT25D22BU
5,12
Availability: 1 week
 
Blue, 5.2 mm (0.20") wide 4-wire multi-conductor TB 26 to 8 AWG
XBUT4D22
5,20
Availability: 1 week
 
Gray, 6.2 mm (0.24") wide 4-wire multi-conductor TB 26 to 10 AWG
XBUT4D22BU
4,74
Availability: 1 week
 
Blue, 6.2 mm (0.24") wide 4-wire multi-conductor TB 26 to 10 AWG
Accessories
XBACUT4D12
€0.99
Availability: 8 weeks
 
Gray end cover for XBUT4D12 and XBUT25D12 series
XBACUT4D22
€1.38
Availability: 1 week
 
Gray end cover for XBUT4D22 and XBUT25D22 series
XBAFBS25
€0.82
Availability: 1 week
 
Red 2-position plug-in bridge for XBUT25D12 and XBUT25D22 series
XBAFBS35
€1.55
Availability: 1 week
 
Red 3-position plug-in bridge for XBUT25D12 and XBUT25D22 series
XBAFBS55
€3.01
Availability: 1 week
 
Red 5-position plug-in bridge for XBUT25D12 and XBUT25D22 series
XBAFBS105
€6.25
Availability: 1 week
 
Red 10-position plug-in bridge for XBUT25D12 and XBUT25D22 series
XBAFBS505
€29.31
Availability: 1 week
 
Red 50-position plug-in bridge for XBUT25D12 and XBUT25D22 series
XBAFBS26
€1.18
Availability: 1 week
 
Red 2-position plug-in bridge for XBUT4D12 and XBUT4D22 series
XBAFBS36
€2.23
Availability: 1 week
 
Red 3-position plug-in bridge for XBUT4D12 and XBUT4D22 series
XBAFBS56
€4.36
Availability: 1 week
 
Red 5-position plug-in bridge for XBUT4D12 and XBUT4D22 series
XBAFBS106
€9.02
Availability: 1 week
 
Red 10-position plug-in bridge for XBUT4D12 and XBUT4D22 series
XBAFBS506
€36.12
Availability: 2 weeks
 
Red 50-position plug-in bridge for XBUT4D12 and XBUT4D22 series
XBATSPAI4
€16.91
Availability: 1 week
 
Test adapter
XBMZB5
€0.99
Availability: 8 weeks
 
White blank marker strip for XBUT25D12 and XBUT25D22 series
XBMZB6
€0.99
Availability: 8 weeks
 
White blank marker strip for XBUT4D12 and XBUT4D22 series
XBANS3575P
€18.69
Availability: 1 week
 
DIN rail, 35mm x 7.5mm x 2m, slotted
XBANS3575U
Consult Sales  
Availability: 
 
 
DIN rail, 35mm x 7.5mm x 2m, solid
XBANS3515P
Consult Sales  
Availability: 
 
 
DIN rail, 35mm x 15mm x 2m, slotted
XBANS3515U
€34.24
Availability: 1 week
 
DIN rail, 35mm x 15mm x 2m, solid
XBANS3575PL
€30.68
Availability: 1 week
 
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
XBAES35C
€2.78
Availability: 1 week
 
1-screw mounted end stop
XBAES35T
€1.44
Availability: 1 week
 
3-screw mounted end stop
XBAES35N
€1.32
Availability: 1 week
 
Snap-on end stop
All amounts shown in EUR
Ordering Example: (1) XBACUT4D12 End Covers, €0.99  plus (1) XBANS3575P DIN Rail, €18.69  plus (1) XBUT25D12 Gray, 5.2 mm (0.20, €5.75, €0.99 + 18.69 + 5.75 = €25.43
We noticed you are from the US. Visit your local site for regional offers and live support.