Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Rugged Pipe Plug Thermocouple Probe with 1/4 or 1/8 NPT Fitting

TC-(*)-NPT Series

Rugged Pipe Plug Thermocouple Probe | TC-(*)-NPT Series

Rugged Pipe Plug Thermocouple Probe

64,95 TC-J-NPT-G-72

  • Rugged 304SS Design with Strain Relief Spring
  • Fibreglass Leads Protected with Steel Overbraiding.
  • Striped Leads, Standard. SMP Connectors, Optional
  • Choice of J, K,T, or E Thermocouple Types
  • 1/4 NPT or 1/8 NPT Mounting Treads
  • Grounded, Ungrounded or Exposed Junctions
  • Temperature Range to 650°C [1200°F]
    (Transition Junction/Cable to 480°C [900°F])
Thermocouples - View related products

Description

Find how Thermocouple probes work on this link.

PIPE PLUG PROBES
These high pressure thermocouple plug sensors are ideal for vessel applications, pressurised containers and applications requiring mounted NPT security. The 304SS sheath has a 1/4" dia. that extends 1/2" from the end of the 1/4 or 1/8 NPT pipe plug. Other length sheaths are available. The thermocouple-grade lead wires are stranded 20 AWG, fibreglass insulated, and stainless steel overbraided with stripped leads. Connectors are attached on request. Junctions are grounded or ungrounded for a pressure rating of up to 2500 psi. Exposed junctions are available for air or gas temperature measurements at ambient pressures. To tighten mounting threads, there is a hex section that is 22mm (.56") across flats that are 5.8mm (.23") wide.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
1/4NPT Pipe Plug Probes
TC-T-NPT-G-72
66.15
Availability: 1 week
 
Type T Grounded Pipe Plug Probe
TC-E-NPT-G-72
68.61
Availability: 1 week
 
Type E Grounded Pipe Plug Probe
TC-K-NPT-G-72
64.95
Availability: 1 week
 
Type K Grounded Pipe Plug Probe
TC-J-NPT-G-72
64.95
Availability: 1 week
 
Type J Grounded Pipe Plug Probe
TC-T-NPT-E-72
68.61
Availability: 4 weeks
 
Type T Exposed Tip Pipe Plug Probe
TC-E-NPT-E-72
68.61
Availability: 4 weeks
 
Type E Exposed Tip Pipe Plug Probe
TC-K-NPT-E-72
64.95
Availability: 1 week
 
Type K Exposed Tip Pipe Plug Probe
TC-J-NPT-E-72
68.61
Availability: 4 weeks
 
Type J Exposed Tip Pipe Plug Probe
TC-T-NPT-U-72
72.77
Availability: 1 week
 
Type T Ungrounded Pipe Plug Probe
TC-E-NPT-U-72
75.37
Availability: 1 week
 
Type E Ungrounded Pipe Plug Probe
TC-K-NPT-U-72
72.77
Availability: 1 week
 
Type K Ungrounded Pipe Plug Probe
TC-J-NPT-U-72
74.11
Availability: 4 weeks
 
Type J Ungrounded Pipe Plug Probe
1/8NPT Pipe Plug Probes
TC-T-1/8NPT-G-72
66.15
Availability: 1 week
 
Type T Grounded 1/8 NPT Pipe Plug Probe
TC-E-1/8NPT-G-72
68.61
Availability: 4 weeks
 
Type E Grounded 1/8 NPT Pipe Plug Probe
TC-K-1/8NPT-G-72
66.15
Availability: 1 week
 
Type K Grounded 1/8 NPT Pipe Plug Probe
TC-J-1/8NPT-G-72
64.95
Availability: 1 week
 
Type J Grounded 1/8 NPT Pipe Plug Probe
TC-T-1/8NPT-E-72
68.61
Availability: 1 week
 
Type T Exposed Tip 1/8 NPT Pipe Plug Probe
TC-E-1/8NPT-E-72
68.61
Availability: 4 weeks
 
Type E Exposed Tip 1/8 NPT Pipe Plug Probe
TC-K-1/8NPT-E-72
66.15
Availability: 1 week
 
Type K Exposed Tip 1/8 NPT Pipe Plug Probe
TC-J-1/8NPT-E-72
68.61
Availability: 4 weeks
 
Type J Exposed Tip 1/8 NPT Pipe Plug Probe
TC-E-1/8NPT-U-72
75.37
Availability: 4 weeks
 
Type E Ungrounded 1/8 NPT Pipe Plug Probe
TC-K-1/8NPT-U-72
74.11
Availability: In Stock
 
Type K Ungrounded 1/8 NPT Pipe Plug Probe
TC-J-1/8NPT-U-72
72.76
Availability: 4 weeks
 
Type J Ungrounded 1/8 NPT Pipe Plug Probe
All amounts shown in EUR
Ordering Example: (1) TC-J-NPT-G-72 Type J Grounded Pipe Plug Probe, €64.95
We noticed you are from the US. Visit your local site for regional offers and live support.