Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Rugged Pipe Plug high pressure Thermocouple Probe

Threaded

Pipe Plug  high pressure Thermocouple Probe | Threaded

Pipe Plug high pressure Thermocouple Probe

74,59 K-M10-1-TS-2

  • Pipe Plug high pressure Thermocouple Probe with Wide range of thread sizes and insulation materials
  • Single and dual elements
  • Withstands high pressures to 170 bar at ambient temperatures
  • Stripped leads standard, mini plug optional
Thermocouples - View related products

Description

Omega’s pipe-plug probes provide reliable service in environments with high vibration and shock. Designed specifically for pipe fitting, they are also used in many other applications, such as sump temperature monitoring.
Popular configurations are shown in the to-order table below. Please refer to the pdf data sheet for the full range of options available, and contact our sales department to order.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
K-G1/8-1-TS-2
84,32
Availability: 3 weeks
 
Type K probe with 1/8" BSPP thread and 2m screened PFA cable
K-G1/4-1-TS-2
80,01
Availability: 3 weeks
 
Type K probe with 1/4" BSPP thread and 2m screened PFA cable
K-G1/4-1-TS-5
88,40
Availability: 3 weeks
 
Type K probe with 1/4" BSPP thread and 5m screened PFA cable
K-M10-1-TS-2
74,59
Availability: 3 weeks
 
Type K probe with M10 thread and 2m screened PFA cable
K-M10-1-TS-5
92,54
Availability: 3 weeks
 
Type K probe with M10 thread and 5m screened PFA cable
K-G1/8-1-GS-2
85,13
Availability: 2 weeks
 
Type K probe with 1/8" BSPP thread and 2m fibreglass insulated cable with SS overbraid
K-G1/4-1-GS-2
86,17
Availability: 3 weeks
 
Type K probe with 1/4" BSPP thread and 2m fibreglass insulated cable with SS overbraid
K-G1/2-1-GS-2
95,10
Availability: 3 weeks
 
Type K probe with 1/2" BSPP thread and 2m fibreglass insulated cable with SS overbraid
K-M10-1-GS-2
104,10
Availability: 3 weeks
 
Type K probe with M10 thread and 2m fibreglass insulated cable with SS overbraid
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.