Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Enhanced Modular Controller Series Master with Protocol Converter

CSMSTRLE

Enhanced Modular Controller Series Master | CSMSTRLE

Enhanced Modular Controller Series Master

See All Models Below

CE
  • Provides PID Process Controls Without a PLC (PID Control Modules Required)
  • Supports up to 32 Independent PID Loops with Ramp/Soak
  • Protocol Converter Allows Disparate Devices to Communicate and Share Data
  • Extensive Built-In Driver List Allows Easy Data Mapping to PLCs and Motion Controllers
  • Up to 5 Independent Serial Ports Provide Virtually Unlimited Integration Methods
  • 10 Base-T/100 Base-TX Ethernet Connection Provides Networking Capability: Runs 4 Ethernet Protocols Simultaneously
  • Easy Control of Omega Stepper Motors and Drives (STM Series, 1240i, 3540i, ST Series, STAC6)

Description

The Model CSMSTRLE is a communications and control platform designed for use with Modular Controller Series slave modules. The CSMSTR uses a proprietary high speed serial protocol to communicate, via backplane connection, with up to 16 slave modules. Through the same connection, the Master also provides power to the modules. When powered up, the CSMSTR automatically identifies and addresses connected slave modules. By storing the configuration information of all of the modules, the CSMSTR is able to automatically configure modules if they are replaced. The Master provides high-speed RS232/422/485 communication ports and an Ethernet port for connection to PLCs and motion controllers. An extensive list of master and slave protocol drivers are available to allow the CSMSTR to share and exchange variable data with external devices. The 10 Base-T/100Base-TX Ethernet port can also be used to connect and share data with other devices at high speeds. The design of the Modular Controller Series high density packaging and DIN rail mounting saves time and panel space. The controller snaps easily onto standard top hat (T) profile DIN rail. The CSMSTR is programmed with Crimson software for Windows® 2000 or later platforms. The software is an easy to use, graphical interface which provides a means of communication configuration, as well as commissioning and calibration of new systems.

Serial cables for G3 HMI, Data Station Plus, and CSMSTR series
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
CSMSTRLE
Consult Sales  
Availability: 
 
 
Modular controller master, multiple protocol converter (only)
Accessories
SFCRM200
Consult Sales  
Availability: 
 
 
Crimson 2 programming software, manual and USB programming cable
G3CF002G
Consult Sales  
Availability: 
 
 
2 GB compact flash card (industrial grade 2 million write cycles)
CBLPROG0
Consult Sales  
Availability: 
 
 
Programming cable for CS, G3, and paradigm
CBLUSB00
€53.79
Availability: 1 week
 
USB programming cable for G3, DSP and modular controller, type A-B
PSDR0100
€225.82
Availability: 1 week
 
Mini power supply 1A
PSDR0200
Consult Sales  
Availability: 
 
 
Mini power supply 2A
PSDR0400
Consult Sales  
Availability: 
 
 
Mini power supply 4A
RSRSTP00
€7.19
Availability: 1 week
 
Rail stops (qty 2)
CSTERM00
Consult Sales  
Availability: 
 
 
Replacement termination plug
CSBASE00
€66.93
Availability: 1 week
 
Replacement base
CSTERM00
Consult Sales  
Availability: 
 
 
Replacement termination plug
Modules
CSDIO14R
Consult Sales  
Availability: 
 
 
8-inputs 6 relay outputs
CSDIO14S
€481.77
Availability: 1 week
 
8-inputs 6 solid state (NFET) outputs
CSINV800
Consult Sales  
Availability: 
 
 
8-channel ±10 V input module
CSINI800
Consult Sales  
Availability: 
 
 
8-channel 0(4) to 20 mA input module
CSOUT400
€533.44
Availability: 1 week
 
4-channel analog output
CSPID1R0
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs
CSPID1RA
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs, analog output
CSPID1RM
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs, heater current input
CSPID1S0
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs
CSPID1SA
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs, analog output
CSPID1SM
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs, heater current input
CSPID1TA
Consult Sales  
Availability: 
 
 
Single loop module, triac outputs, analog output
CSPID2R0
€558.94
Availability: 1 week
 
Dual loop module, relay outputs
CSPID2RM
Consult Sales  
Availability: 
 
 
Dual loop module, relay outputs, heater current input
CSPID2S0
Consult Sales  
Availability: 
 
 
Dual loop module, solid state (NFET) outputs
CSPID2SM
Consult Sales  
Availability: 
 
 
Dual loop module, solid state (NFET) outputs, heater current input
CSPID2T0
Consult Sales  
Availability: 
 
 
Dual loop module, triac outputs
CSPID2TM
€610.41
Availability: 1 week
 
Dual loop module, triac outputs, heater current input
CSRTD600
Consult Sales  
Availability: 
 
 
6-channel input, RTD
CSSG10RA
Consult Sales  
Availability: 
 
 
Single loop, 1 strain gage input, relay outputs, analog output
CSSG10SA
Consult Sales  
Availability: 
 
 
Single loop, 1 strain gage input, solid state (NFET) outputs, analog output
CSSG11RA
Consult Sales  
Availability: 
 
 
Single loop, 2 strain gage input, relay outputs, analog output
CSSG11SA
Consult Sales  
Availability: 
 
 
Single loop, 2 strain gage input, solid state (NFET) outputs, analog output
CSTC8000
Consult Sales  
Availability: 
 
 
8-channel thermocouple module
DIN rail
DRTB-RAIL-3575
€11.87
Availability: 2 weeks
 
DIN rail 35 x 7.5 mm, 2 m long
DRTB-RAIL-3575-1
€6.64
Availability: 2 weeks
 
DIN rail 35 x 7.5 mm, 1 m long
All amounts shown in EUR
Note: Controllers come with termination plug, terminal power block, and complete operator’s manual.
Ordering Example:    (1) PSDR0100 power supply, €225.82 

Product Manuals:

Download CSMSTR - CSMSTR Crimson Manual
Download CSMSTR - Crimson Software Manual
Download CSPID Series - Process Control PID Modules
Download CSTC, CSRTD, CSINI, CSINV Series - Process Control Analog Input Modules
Download CSDIO Series - Process Control Digital I/O Modules
Download CSOUT Series - Process Control Analog Output Modules
Download CSSG1 Series - Process Control Strain Gage Modules
Download Enhanced Modular Controller Series Master LE Hardware Manual RevC

Software:

Download G3 Series Crimson 3 Programming Software
Download G3 Series Crimson 2 Programming Software
We noticed you are from the US. Visit your local site for regional offers and live support.