Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Twisted Shielded UL Listed Extension Grade Thermocouple Wire with IEC color codes

EXPP-K-TWSH-UL-IEC

Twisted Shielded UL Listed Extension Grade Thermocouple Wire with IEC color codes | EXPP-K-TWSH-UL-IEC

83,34 EXPP-K-20-TWSH-UL-25

  • UL Listed Type PLTC ; Listed Under UL Subject 13, File E153789
  • Extruded PVC Single Conductor and Duplex Insulation
  • Aluminized Polyester Shield with Drain Wire Reduces Electrical Noise
  • IEC Colour Coded
  • Resistant to Moisture, Abrasion, Chemicals, and UV Light
Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products

Description

OMEGA™ twisted/shielded thermocouple wire is ideal for systems sensitive to induced voltage and electrical noise. The wire conductors are insulated with color-coded PVC, then twisted with a tin/copper drain wire. Next, an aluminized polyester tape is wrapped around the wires, followed by a final layer of PVC coating. The wire is UL listed for Power Limited Tray Cable (PLTC) applications.


Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
IEC Type J, PVC Insulated Thermocouple Extension Cable
EXPP-JI-16S-TWSH-UL-30M
360.39
Availability: 6 weeks
 
30m IEC Type J, Extension Grade Thermcouple Wire, 16 AWG (1.5mm2) stranded, Twisted Shielded, UL Listed
EXPP-JI-16S-TWSH-UL-150M
1,033.41
Availability: 6 weeks
 
150m IEC Type J, Extension Grade Thermcouple Wire, 16 AWG (1.5mm2) stranded, Twisted Shielded, UL Listed
EXPP-JI-16S-TWSH-UL-300M
2,062.04
Availability: 6 weeks
 
300m IEC Type J, Extension Grade Thermcouple Wire, 16 AWG (1.5mm2) stranded, Twisted Shielded, UL Listed
EXPP-JI-20S-TWSH-UL-30M
149.26
Availability: 6 weeks
 
30m IEC Type J, Extension Grade Thermcouple Wire, 20 AWG (0.52mm2) stranded, Twisted Shielded, UL Listed
EXPP-JI-20S-TWSH-UL-150M
448.54
Availability: 6 weeks
 
150m IEC Type J, Extension Grade Thermcouple Wire, 20 AWG (0.52mm2) stranded, Twisted Shielded, UL Listed
EXPP-JI-20S-TWSH-UL-300M
883.27
Availability: 6 weeks
 
300m IEC Type J, Extension Grade Thermcouple Wire, 20 AWG (0.52mm2) stranded, Twisted Shielded, UL Listed
IEC Type K, PVC Insulated Thermocouple Extension Cable
EXPP-KI-16S-TWSH-UL-30M
600.64
Availability: 6 weeks
 
30m IEC Type K, Extension Grade Thermcouple Wire, 16 AWG (1.5mm2) stranded, Twisted Shielded, UL Listed
EXPP-KI-16S-TWSH-UL-150M
1,697.77
Availability: 6 weeks
 
150m IEC Type K, Extension Grade Thermcouple Wire, 16 AWG (1.5mm2) stranded, Twisted Shielded, UL Listed
EXPP-KI-16S-TWSH-UL-300M
3,367.44
Availability: 6 weeks
 
300m IEC Type K, Extension Grade Thermcouple Wire, 16 AWG (1.5mm2) stranded, Twisted Shielded, UL Listed
EXPP-KI-20S-TWSH-UL-30M
255.84
Availability: 6 weeks
 
30m IEC Type K, Extension Grade Thermcouple Wire, 20 AWG (0.52mm2) stranded, Twisted Shielded, UL Listed
EXPP-KI-20S-TWSH-UL-150M
724.79
Availability: 6 weeks
 
150m IEC Type K, Extension Grade Thermcouple Wire, 20 AWG (0.52mm2) stranded, Twisted Shielded, UL Listed
EXPP-KI-20S-TWSH-UL-300M
1,501.00
Availability: 6 weeks
 
300m IEC Type K, Extension Grade Thermcouple Wire, 20 AWG (0.52mm2) stranded, Twisted Shielded, UL Listed
IEC Type T, PVC Insulated Thermocouple Extension Cable
EXPP-TI-16S-TWSH-UL-30M
367.49
Availability: 6 weeks
 
30m IEC Type T, Extension Grade Thermcouple Wire, 16 AWG (1.5mm2) stranded, Twisted Shielded, UL Listed
EXPP-TI-16S-TWSH-UL-150M
1,033.41
Availability: 6 weeks
 
150m IEC Type T, Extension Grade Thermcouple Wire, 16 AWG (1.5mm2) stranded, Twisted Shielded, UL Listed
EXPP-TI-16S-TWSH-UL-300M
2,062.04
Availability: 6 weeks
 
300m IEC Type T, Extension Grade Thermcouple Wire, 16 AWG (1.5mm2) stranded, Twisted Shielded, UL Listed
EXPP-TI-20S-TWSH-UL-30M
154.62
Availability: 6 weeks
 
30m IEC Type T, Extension Grade Thermcouple Wire, 20 AWG (0.52mm2) stranded, Twisted Shielded, UL Listed
EXPP-TI-20S-TWSH-UL-150M
448.54
Availability: 6 weeks
 
150m IEC Type T, Extension Grade Thermcouple Wire, 20 AWG (0.52mm2) stranded, Twisted Shielded, UL Listed
EXPP-TI-20S-TWSH-UL-300M
852.69
Availability: 6 weeks
 
300m IEC Type T, Extension Grade Thermcouple Wire, 20 AWG (0.52mm2) stranded, Twisted Shielded, UL Listed
All amounts shown in EUR
Note: Ordering Example: (1) EXPP-KI-16S-TWSH-UL-30M 30 meter of extension grade thermocouple wire, 16 gage, type K with IEC code, twisted shielded, UL listed, PVC jacket

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Thermocouple Calibration select from:
JI for IEC Type J
KI for IEC Type K
TI for IEC Type T
EI for IEC Type E

(2) Gage Type select from:
16 for 16 gage
16S for 16 stranded gage
20 for 20 gage
20S for 20 stranded gage

(3) Wire Length select from:
7.5M for 7.5m
15M for 15m
30M for 30m
60M for 60m
150M for 150m
300M for 300m
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.