Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Fine diameter MI thermocouple probes with lead wire

TJM Series

fine diameter thermocouples | TJM Series

fine diameter thermocouples

43,84 TJM-CA310-IM050G-150

CE
  • Fast Response Time
  • Stainless Steel Sheath
  • Made from Class 1/Special Limits of Error MI Cable
  • 1 m (40") PFA Insulated, 24 AWG Stranded Lead Wire
  • Transition Rated to 200°C (390°F)
Thermocouples - View related products

Description

Fine diameter transition joint thermocouple probes have the sheath crimped to a stainless steel barrel which is sealed with epoxy and has a PFA insulated lead wire. Thermocouple junctions are available as grounded, for fastest response time and lower cost; or insulated, for electrical isolation of the thermocouple from the sheath. 

Sensor Temperature Measurement Range:
0.25 mm Diameter probes: -40 to + 260°C (-40 to 500°F)
0.50 mm and 0.75 mm Diameter probes: -100 to + 750°C (-148 to 1382°F)
1.0 mm Diameter probes: -100 to + 1100°C (-148 to 2010°F)

Sheath Material:
0.25mm and 0.75 mm Diameter probes: 316 stainless steel
0.50 mm and 1.0 mm Diameter probes: 310 stainless steel

General Specs and Dimensions:
Transition joint: 6.4 mm (¼") diameter x 32 mm (1 ¼") long pot seal. Max. Temp. 200°C (390°F)
Lead Wire: 1 m (40") of PFA insulated 7/0.2 mm (24 AWG) with stripped ends. Max. Temp. 250°C (480°F)

Probes with IEC colour coded lead are shown in the to-order table below. For ANSI colour code, use the part number builder at the bottom of this page.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Most Popular Models
TJM-CA316-IM025U-150
113.41
Availability: 13 weeks
 
Type K 316SS TJ probe. 0.25mmØ x 150mm long. IEC colour. Insulated Junction
TJM-CA310-IM050U-150
49.38
Availability: 9 weeks
 
Type K 310SS TJ probe. 0.50mmØ x 150mm long. IEC colour. Insulated Junction
TJM-CA310-IM050U-300
50.55
Availability: 13 weeks
 
Type K 310SS TJ probe. 0.50mmØ x 300mm long. IEC colour. Insulated Junction
TJM-CA316-IM075U-150
50.74
Availability: 13 weeks
 
Type K 316SS TJ probe. 0.75mmØ x 150mm long. IEC colour. Insulated
TJM-CA310-IM100U-150
43.31
Availability: 8 weeks
 
Type K 310SS TJ probe. 1.00mmØ x 150mm long. IEC colour. Insulated Junction
TJM-CA310-IM100U-300
43.97
Availability: 13 weeks
 
Type K 310SS TJ probe. 1.00mmØ x 300mm long. IEC colour. Insulated Junction
0.25 mm Sheath Diameter - Insulated Junction
TJM-CA316-IM025U-150
113.41
Availability: 13 weeks
 
Type K 316SS TJ probe. 0.25mmØ x 150mm long. IEC. Insulated
TJM-CA316-IM025U-300
114.90
Availability: 13 weeks
 
Type K 316SS TJ probe. 0.25mmØ x 300mm long. IEC. Insulated
0.25 mm Sheath Diameter - Grounded Junction
TJM-CA316-IM025G-150
78.08
Availability: 13 weeks
 
Type K 316SS TJ probe. 0.25mmØ x 150mm long. IEC. Grounded
TJM-CA316-IM025G-300
83.54
Availability: 13 weeks
 
Type K 316SS TJ probe. 0.25mmØ x 300mm long. IEC. Grounded
0.5 mm Sheath Diameter - Insulated Junction
TJM-CA310-IM050U-150
49.38
Availability: 9 weeks
 
Type K 310SS TJ probe. 0.50mmØ x 150mm long. IEC. Insulated
TJM-CA310-IM050U-200
49.01
Availability: 7 weeks
 
Type K 310SS TJ probe. 0.50mmØ x 200mm long. IEC. Insulated
TJM-CA310-IM050U-300
50.55
Availability: 13 weeks
 
Type K 310SS TJ probe. 0.50mmØ x 300mm long. IEC. Insulated
TJM-CA310-IM050U-500
56.46
Availability: 7 weeks
 
Type K 310SS TJ probe. 0.50mmØ x 500mm long. IEC. Insulated
TJM-CA310-IM050U-1000
63.81
Availability: 7 weeks
 
Type K 310SS TJ probe. 0.50mmØ x 1000mm long. IEC. Insulated
0.5 mm Sheath Diameter - Grounded Junction
TJM-CA310-IM050G-150
43.84
Availability: 7 weeks
 
Type K 310SS TJ probe. 0.50mmØ x 150mm long. IEC. Grounded
TJM-CA310-IM050G-200
46.36
Availability: 7 weeks
 
Type K 310SS TJ probe. 0.50mmØ x 200mm long. IEC. Grounded
TJM-CA310-IM050G-300
48.30
Availability: 1 week
 
Type K 310SS TJ probe. 0.50mmØ x 300mm long. IEC. Grounded
TJM-CA310-IM050G-500
54.48
Availability: 13 weeks
 
Type K 310SS TJ probe. 0.50mmØ x 500mm long. IEC. Grounded
TJM-CA310-IM050G-1000
59.10
Availability: 9 weeks
 
Type K 310SS TJ probe. 0.50mmØ x 1000mm long. IEC. Grounded
0.75 mm Sheath Diameter - Insulated Junction
TJM-CA316-IM075U-150
50.74
Availability: 13 weeks
 
Type K 316SS TJ probe. 0.75mmØ x 150mm long. IEC. Insulated
TJM-CA316-IM075U-200
51.99
Availability: 7 weeks
 
Type K 316SS TJ probe. 0.75mmØ x 200mm long. IEC. Insulated
TJM-CA316-IM075U-300
53.48
Availability: 7 weeks
 
Type K 316SS TJ probe. 0.75mmØ x 300mm long. IEC. Insulated
TJM-CA316-IM075U-500
54.96
Availability: 7 weeks
 
Type K 316SS TJ probe. 0.75mmØ x 500mm long. IEC. Insulated
TJM-CA316-IM075U-1000
58.69
Availability: 7 weeks
 
Type K 316SS TJ probe. 0.75mmØ x 1000mm long. IEC. Insulated
0.75 mm Sheath Diameter - Grounded Junction
TJM-CA316-IM075G-150
45.33
Availability: 7 weeks
 
Type K 316SS TJ probe. 0.75mmØ x 150mm long. IEC. Grounded
TJM-CA316-IM075G-200
46.05
Availability: 7 weeks
 
Type K 316SS TJ probe. 0.75mmØ x 200mm long. IEC. Grounded
TJM-CA316-IM075G-300
47.55
Availability: 7 weeks
 
Type K 316SS TJ probe. 0.75mmØ x 300mm long. IEC. Grounded
TJM-CA316-IM075G-500
49.78
Availability: 7 weeks
 
Type K 316SS TJ probe. 0.75mmØ x 500mm long. IEC. Grounded
TJM-CA316-IM075G-1000
53.48
Availability: 7 weeks
 
Type K 316SS TJ probe. 0.75mmØ x 1000mm long. IEC. Grounded
1.0 mm Sheath Diameter - Insulated Junction
TJM-CA310-IM100U-150
43.31
Availability: 8 weeks
 
Type K 310SS TJ probe. 1.00mmØ x 150mm long. IEC. Insulated
TJM-CA310-IM100U-200
43.08
Availability: 7 weeks
 
Type K 310SS TJ probe. 1.00mmØ x 200mm long. IEC. Insulated
TJM-CA310-IM100U-300
43.97
Availability: 13 weeks
 
Type K 310SS TJ probe. 1.00mmØ x 300mm long. IEC. Insulated
TJM-CA310-IM100U-500
47.75
Availability: 1 week
 
Type K 310SS TJ probe. 1.00mmØ x 500mm long. IEC. Insulated
TJM-CA310-IM100U-1000
55.95
Availability: 13 weeks
 
Type K 310SS TJ probe. 1.00mmØ x 1000mm long. IEC. Insulated
1.0 mm Sheath Diameter - Grounded Junction
TJM-CA310-IM100G-150
38.04
Availability: 13 weeks
 
Type K 310SS TJ probe. 1.00mmØ x 150mm long. IEC. Grounded
TJM-CA310-IM100G-200
38.63
Availability: 7 weeks
 
Type K 310SS TJ probe. 1.00mmØ x 200mm long. IEC. Grounded
TJM-CA310-IM100G-300
40.10
Availability: 7 weeks
 
Type K 310SS TJ probe. 1.00mmØ x 300mm long. IEC. Grounded
TJM-CA310-IM100G-500
42.53
Availability: 7 weeks
 
Type K 310SS TJ probe. 1.00mmØ x 500mm long. IEC. Grounded
TJM-CA310-IM100G-1000
50.52
Availability: 7 weeks
 
Type K 310SS TJ probe. 1.00mmØ x 1000mm long. IEC. Grounded
All amounts shown in EUR

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Sheath Material select from:
316 for 316 Stainless steel 0.25 and 0.75 mm only
310 for 310 Stainless steel 0.5 and 1.0 mm only

(2) Colour Code select from:
M for ANSI red and yellow
IM for IEC Green and White

(3) Sheath Diameter select from:
025 for 0.25 mm
050 for 0.5 mm
075 for 0.75 mm
100 for 1.0 mm

(4) Thermocouple Junction select from:
U for Insulated/Ungrounded
G for Grounded

(5) Sheath Length select from:
150 for 150 mm
200 for 200 mm
300 for 300 mm
500 for 500 mm
1000 for 1 metre
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.