Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

High Temperature Low Noise Miniature Connectors

HGMP Series

High Temperature Low Noise Miniature Connectors | HGMP Series

High Temperature Low Noise Miniature Connectors

See All Models Below

  • Connector Ground Strip Protects Against Electrical Noise
  • Works with Shielded Wire -- Best with Twisted Shielded Wire
  • Write-On Windows for Easy Identification
  • Superior Mechanical Connection Locks Male and Female Connectors
  • Color-Coded for Thermocouple Type
  • Environmently Friendly, Cadmium-Free, Polymer
  • Rated to 260°C (500°F)
Thermocouple Connectors and Panel Systems - View related products

Description

The new HGMP miniature low noise connectors are designed to provide easy connection of ground wires to probes and extension wires. The drain wire of a 20 AWG twisted shield cable or the shield of the overbraided wire is crimped and held in place by the HGMP’s internal hardware. The HGMP’s have excellent thermal and electrical characteristics to assure high accuracy. Each connector includes HCP-S and HCP-HGMP write-on windows for connector face and edge. An external ground strap is available to maintain the electrical connection of the ground wire and strengthen the mechanical link between connectors.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
HGMP-K-M
7,98
Availability: In Stock
 
High temperature, low noise miniature male connector, type K calibration
HGMP-K-F
9,04
Availability: In Stock
 
High temperature, low noise miniature female connector, type K calibration
HGMP-T-M
8,41
Availability: 1 week
 
High temperature, low noise miniature male connector, type T calibration
HGMP-J-M
8,41
Availability: 1 week
 
High temperature, low noise miniature male connector, type J calibration
HGMP-E-M
7,98
Availability: 4 weeks
 
High temperature, low noise miniature male connector, type E calibration
HGMP-E-F
9,54
Availability: 1 week
 
High temperature, low noise miniature female connector, type E calibration
HGMP-U-F
9,04
Availability: 1 week
 
High temperature, low noise miniature female connector, type U calibration
HGMP-N-M
7,98
Availability: 1 week
 
High temperature, low noise miniture male connector, type N calibration
Accessories
HCP-S
€2.16
Availability: 1 week
 
Write-on window 5-pack for HGMP connector face
HCP-HGMP
€2.16
Availability: 4 weeks
 
Write-on window 5-pack for HGMP connector edge
GS-GMP-10
€9.28
Availability: 1 week
 
Ground straps, 10-pack
All amounts shown in EUR
Note: J, K, T, E, R, S and B are ANSI designations. OMEGALLOY™ is generically known as Nicrosil-Nisil.
Type U (uncompensated) connector bodies are used with type B thermocouples (Pt/6%Rh-Pt/30%Rh)

Order male and female separately to create pairs.

Ordering Example: (1) HGMP-K-F High temperature, low noise miniture female connector, type K calibration, €9.04

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Calibration Type select from:
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R/S
G for Type G
C for Type C
D for Type D
U for Uncompensated or Type B
N for Type N

(2) Connector Type select from:
M for Male connector
F for Female connector

(3) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.