See All Models Below
Description
Examples of Pricing for Popular Models is Referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.Quick Disconnect Thermocouples with High Temperature Standard Size Connectors
| Thermocouple Alloy/ Sheath |
Sheath Dia. (mm) |
Model Number 300 mm Length |
Model Number 450 mm Length |
Model Number 600 mm Length |
| K CHROMEGA™-ALOMEGA™ SS Sheath |
1.5 3.0 4.5 6.0 |
HKQSS-IM15(*)-300 HKQSS-IM30(*)-300 HKQSS-IM45(*)-300 HKQSS-IM60(*)-300 |
HKQSS-IM15(*)-450 HKQSS-IM30(*)-450 HKQSS-IM45(*)-450 HKQSS-IM60(*)-450 |
HKQSS-IM15(*)-600 HKQSS-IM30(*)-600 HKQSS-IM45(*)-600 HKQSS-IM60(*)-600 |
| K CHROMEGA™-ALOMEGA™ Inconel® Sheath |
1.5 3.0 4.5 6.0 |
HKQIN-IM15(*)-300 HKQIN-IM30(*)-300 HKQIN-IM45(*)-300 HKQIN-IM60(*)-300 |
HKQIN-IM15(*)-450 HKQIN-IM30(*)-450 HKQIN-IM45(*)-450 HKQIN-IM60(*)-450 |
HKQIN-IM15(*)-600 HKQIN-IM30(*)-600 HKQIN-IM45(*)-600 HKQIN-IM60(*)-600 |
| K CHROMEGA™-ALOMEGA™ Super OMEGACLAD™ XL Sheath |
1.5 3.0 4.5 6.0 |
HKQXL-IM15(*)-300 HKQXL-IM30(*)-300 HKQXL-IM45(*)-300 HKQXL-IM60(*)-300 |
HKQXL-IM15(*)-450 HKQXL-IM30(*)-450 HKQXL-IM45(*)-450 HKQXL-IM60(*)-450 |
HNQXL-IM15(*)-600 HNQXL-IM30(*)-600 HNQXL-IM45(*)-600 HNQXL-IM60(*)-600 |
| T Copper-Constantan SS Sheath |
1.5 3.0 4.5 6.0 |
HTQSS-IM15(*)-300 HTQSS-IM30(*)-300 HTQSS-IM45(*)-300 HTQSS-IM60(*)-300 |
HTQSS-IM15(*)-450 HTQSS-IM30(*)-450 HTQSS-IM45(*)-450 HTQSS-IM60(*)-450 |
HTQSS-IM15(*)-600 HTQSS-IM30(*)-600 HTQSS-IM45(*)-600 HTQSS-IM60(*)-600 |
| J Iron-Constantan SS Sheath |
1.5 3.0 4.5 6.0 |
HJQSS-IM15(*)-300 HJQSS-IM30(*)-300 HJQSS-IM45(*)-300 HJQSS-IM60(*)-300 |
HJQSS-IM15(*)-450 HJQSS-IM30(*)-450 HJQSS-IM45(*)-450 HJQSS-IM60(*)-450 |
HJQSS-IM15(*)-600 HJQSS-IM30(*)-600 HJQSS-IM45(*)-600 HJQSS-IM60(*)-600 |
| N OMEGA-P™-OMEGA-N™ Super OMEGACLAD™ XL Sheath |
1.5 3.0 4.5 6.0 |
HNQXL-IM15(*)-300 HNQXL-IM30(*)-300 HNQXL-IM45(*)-300 HNQXL-IM60(*)-300 |
HNQXL-IM15(*)-450 HNQXL-IM30(*)-450 HNQXL-IM45(*)-450 HNQXL-IM60(*)-450 |
HNQXL-IM15(*)-600 HNQXL-IM30(*)-600 HNQXL-IM45(*)-600 HNQXL-IM60(*)-600 |
Part Number Builder