€1,26 HTMG-1CU-322S/C
Description
HTMG high-temperature lead wires are designed for appliances and industrial heating products such as commercial food service equipment, heaters, heat treating furnaces, kilns, heater elements and other applications up to 450°C.| Conductor CSA mm² |
Gauge (awg) |
Model No. | Stranded (No. x Dia. mm) |
Volts | Max. Current at 40°C. A† |
Nom. OD, (mm ± 0.15mm) |
Approx. Weight (kg/300m) |
| 0.32 | 22 | HTMG-1CU-322S/C | 7 x 0.25 | 300 | 12.0 | 1.98 | 2.5 |
| HTMG-1CU-622S/C | 600 | 2.64 | 3.2 | ||||
| 0.52 | 20 | HTMG-1CU-320S/C | 10 x 0.25 | 300 | 18.0 | 2.11 | 3.2 |
| HTMG-1CU-620S/C | 600 | 2.79 | 4.1 | ||||
| 0.82 | 18 | HTMG-1CU-318S/C | 16 x 0.25 | 300 | 23.0 | 2.41 | 4.3 |
| HTMG-1CU-618S/C | 600 | 2.97 | 5.2 | ||||
| 1.33 | 16 | HTMG-1CU-316S/C | 26 x 0.25 | 300 | 30.0 | 2.69 | 5.9 |
| HTMG-1CU-616S/C | 600 | 3.28 | 6.8 | ||||
| 2.09 | 14 | HTMG-1CU-314S/C | 41 x 0.25 | 300 | 45.0 | 3.02 | 8.4 |
| HTMG-1CU-614S/C | 600 | 3.66 | 9.5 | ||||
| 3.33 | 12 | HTMG-1CU-312S/C | 65 x 0.25 | 300 | 56.0 | 3.48 | 12.2 |
| HTMG-1CU-612S/C | 600 | 4.09 | 13.4 | ||||
| 5.27 | 10 | HTMG-1CU-310S/C | 105 x 0.25 | 300 | 75.0 | 5.11 | 21.1 |
| HTMG-1CU-610S/C | 600 | 5.69 | 22.9 | ||||
| 8.30 | 8 | HTMG-1CU-308S/C | 133 x 0.28 | 300 | 104.0 | 6.02 | 31.8 |
| HTMG-1CU-608S/C | 600 | 6.65 | 34.2 |
| †Temperature Correction Factor for Maximum Current Capacity. For ambient temperatures other than 40°C, multiply the max. current from the table above by the appropriate factor shown below |
|
| Ambient Temperature °C |
Multiplier |
| 41 to 50 | 0.99 |
| 51 to 60 | 0.99 |
| 61 to 70 | 0.96 |
| 71 to 80 | 0.95 |
| 81 to 90 | 0.93 |
| 91 to 100 | 0.92 |
| 101 to 120 | 0.89 |
| 121 to 140 | 0.86 |
| 141 to 160 | 0.84 |
| 161 to 180 | 0.81 |
| 181 to 200 | 0.78 |
| 201 to 225 | 0.74 |
| 226 to 250 | 0.69 |
| 251 to 275 | 0.65 |
| 276 to 300 | 0.60 |
| 301 to 325 | 0.55 |
| 326 to 350 | 0.49 |
| 351 to 375 | 0.42 |
| 376 to 400 | 0.34 |