Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

DialTempTM, Bi-Metal Stem Thermometers, 2.37" Head

H Series

DialTempTM, Bi-Metal Stem Thermometers, 2.37

DialTempTM, Bi-Metal Stem Thermometers, 2.37" Head

67,32 H--20-240F-21/2-PB

  • All Stainless Steel (except dial)
  • Head 2.37" O.D.
Glass Bulb and DialTemp™ Thermometers - View related products

Description

Ranges and °Divisions
Fahrenheit
RangeDiv.
*25-125°F
-100-100°F
-80-120°F
-40-160°F
0-200°F
0-250°F
20-240°F
50-300°F
50-500°F
100-800°F10°
150-750°F10°
200-1000°F10°
-50-300°F10°
0-220°F10°
50-550°F10°
50-650°F10°
Celsius
RangeDiv.
-50-50°C
-50-100°C
-40-70°C
0-100°C
-10-110°C
-20-120°C
*0-50°C
0-150°C
0-300°C
0-400°C
50-400°C
100-500°C
0-200°C
Dual
RangeDiv.
50-500°F/
10-260°C

200-1000°F/
100-500°C

100-100°F/
-70-40°C

50-300°F/
10-150°C

0-250°F/
-20-120°C

-40-160°F/
-40-70°C

10°
20-240°F/
-10-115°C

*25-125°F/
-5-50°C

* Minimum Stem Length - 4"
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Other models are available as a custom order. Please consult our sales department.
H--20-240F-21/2-PB
67.32
Availability: 6 weeks
 
H Series Thermometer, 20-240F Temperature Range, 2.5 in. Stem Length, Plain Mounting Bushing
H--20-120C-24-PLAIN
97.98
Availability: 6 weeks
 
H Series Thermometer, -20-120C Temperature Range, 24in. Stem Length, Plain Mounting Bushing
H--40-160F-30-3/8-24NF
116.98
Availability: 1 week
 
H Series Thermometer, -40-160F Temperature Range, 30in. Stem Length, 3/8-24NF Mounting Bushing
H-0-300C-4-1/2
Consult Sales  
Availability: 
 
 
H Series Thermometer, 0-300C Temperature Range, 4in. Stem Length, 1/2 Inch NPT Mounting Bushing
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.