€60,56 KMTSS-M100G-150
Description

| Alloy/ANSI Color Code | Sheath Dia mm | Model No.150 mm Length | Model No.300 mm Length |
| J Iron-Constantan 304 SS Sheath | 1 1.5 3.0 | JMTSS-M100(*)-150 JMTSS-M150(*)-150 JMTSS-M300(*)-150 |
JMTSS-M100(*)-300 JMTSS-M150(*)-300 JMTSS-M300(*)-300 |
| **K CHROMEGA™ALOMEGA™ 304 SS Sheath | 1 1.5 3.0 |
KMTSS-M100(*)-150 KMTSS-M150(*)-150 KMTSS-M300(*)-150 |
KMTSS-M100(*)-300 KMTSS-M150(*)-300 KMTSS-M300(*)-300 |
| E CHROMEGA-Constantan 304 SS Sheath | 1 1.5 3.0 |
EMTSS-M100(*)-150 EMTSS-M150(*)-150 EMTSS-M300(*)-150 |
EMTSS-M100(*)-300 EMTSS-M150(*)-300 EMTSS-M300(*)-300 |
| T Copper-Constantan 304 SS Sheath | 1 1.5 3.0 |
TMTSS-M100(*)-150 TMTSS-M150(*)-150 TMTSS-M300(*)-150 |
TMTSS-M100(*)-300 TMTSS-M150(*)-300 TMTSS-M300(*)-300 |
Part Number Builder