€55,56 KQSS-M15G-150
Description
The OMEGA Quick Disconnect Molded Thermocouple Assemblies are available with sheath diameters of 1.5, 3, 4.5, 6mm in standard 100mm, 150mm, 200mm, 300mm, 450mm, and 600mm lengths. Mating Connector and Clamp sold separately. Custom lengths are also available, consult sales for details. Use the "Part Number Builder" below to select the probe best for your needs.
| Alloy/ANSI Colour Code | Sheath Dia. mm |
Model No. 300mm Length |
Model No. 450mm Length |
Model No. 600mm Length |
| J Iron-Constantan Inconel Sheath |
1.5 |
JQIN-M15(*)-300 JQIN-M30(*)-300 JQIN-M45(*)-300 JQIN-M60(*)-300 |
JQIN-M15(*)-450 JQIN-M30(*)-450 JQIN-M45(*)-450 JQIN-M60(*)-450 |
JQIN-M15(*)-600 JQIN-M30(*)-600 JQIN-M45(*)-600 JQIN-M60(*)-600 |
| J Iron-Constantan 304 SS Sheath |
1.5 3.0 4.5 6.0 |
JQSS-M15(*)-300 JQSS-M30(*)-300 JQSS-M45(*)-300 JQSS-M60(*)-300 |
JQSS-M15(*)-450 JQSS-M30(*)-450 JQSS-M45(*)-450 JQSS-M60(*)-450 |
JQSS-M15(*)-600 JQSS-M30(*)-600 JQSS-M45(*)-600 JQSS-M60(*)-600 |
| K CHROMEGA™-ALOMEGA™ Super OMEGACLAD&trade Inconel Sheath |
1.5 3.0 4.5 6.0 |
KQIN-M15(*)-300 KQIN-M0(*)-300 KQIN-M45(*)-300 KQIN-M60(*)-300 |
KQIN-M15(*)-450 KQIN-M0(*)-450 KQIN-M45(*)-300 KQIN-M60(*)-450 |
KQIN-M15(*)-600 KQIN-M30(*)-600 KQIN-M45(*)-600 KQIN-M60(*)-600 |
| K CHROMEGA™-ALOMEGA™ 304 SS Sheath |
1.5 3.0 4.5 6.0 |
KQSS-M15(*)-300 KQSS-M30(*)-300 KQSS-M45(*)-300 KQSS-M60(*)-300 |
KQSS-M15(*)-450 KQSS-M30(*)-450 KQSS-M45(*)-450 KQSS-M60(*)-450 |
KQSS-M15(*)-600 KQSS-M30(*)-600 KQSS-M45(*)-600 KQSS-M60(*)-600 |
| K CHROMEGA™-ALOMEGA&trade Super OMEGACLAD™ XL Sheath |
1.5 |
KQXL-M15(*)-300 KQXL-M30(*)-300 KQXL-M45(*)-300 KQXL-M60(*)-300 |
KQXL-M15(*)-450 KQXL-M30(*)-450 KQXL-M45(*)-450 KQXL-M60(*)-450 |
KQXL-M15(*)-600 KQXL-M30(*)-600 KQXL-M45(*)-600 KQXL-M60(*)-600 |
| N OMEGA-P™-OMEGA-N&trade Super OMEGACLAD™ XL Sheath |
1.5 3.0 4.5 6.0 |
NQXL-M15(*)-300 NQXL-M30(*)-300 NQXL-M45(*)-300 NQXL-M60(*)-300 |
NQXL-M15(*)-450 NQXL-M30(*)-450 NQXL-M45(*)-450 NQXL-M60(*)-450 |
NQXL-M15(*)-600 NQXL-M30(*)-600 NQXL-M45(*)-600 NQXL-M60(*)-600 |
| E CHROMEGA™Constantan Inconel Sheath |
1.5 |
EQIN-M15(*)-300 |
EQIN-M15(*)-450 EQIN-M30(*)-450 EQIN-M45(*)-450 EQIN-M60(*)-450 |
EQIN-M15(*)-600 EQIN-M0(*)-600 EQIN-M45(*)-600 EQIN-M60(*)-600 |
| E CHROMEGA™Constantan 304 SS Sheath |
1.5 |
EQSS-M15(*)-300 |
EQSS-M15(*)-450 EQSS-M30(*)-450 EQSS-M45(*)-450 EQSS-M60(*)-450 |
EQSS-M15(*)-600 EQSS-M30(*)-600 EQSS-M45(*)-600 EQSS-M60(*)-600 |
| T Copper-Constantan Inconel Sheath |
1.5 |
TQIN-M15(*)-300 |
TQIN-M15(*)-450 TQIN-M0(*)-450 TQIN-M45(*)-450 TQIN-M60(*)-450 |
TQIN-M15(*)-600 TQIN-M0(*)-600 TQIN-M45(*)-600 TQIN-M60(*)-600 |
| T Copper-Constantan 304 SS Sheath |
1.5 |
TQSS-M15(*)-300 |
TQSS-M15(*)-450 TQSS-M30(*)-450 TQSS-M45(*)-450 TQSS-M60(*)-450 |
TQSS-M15(*)-600 TQSS-M30(*)-600 TQSS-M45(*)-600 TQSS-M60(*)-600 |
Part Number Builder