Cookies on the OMEGA websites We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
OMEGA’s intrusive RF capacitance
sensors deliver accurate and
reliable liquid level detection with a
SPST relay. RF capacitance
technology provides a high level of
dielectric sensitivity.
The sensor is impervious to
variations in temperature, pressure,
light, particulates, liquid color or
density. Factory calibration
ensures reliability with a wide
range of polar liquids.
SPECIFICATIONS Accuracy: ±1 mm (0.04") in water Repeatability: ±0.5 mm (0.02") Dielectric Range: 20 to 80 dielectric units @ 1 MHz Voltage Input: 12 to 36 Vdc Current Output: 25 mA Max. Relay: GP: 120 Vac/Vdc @ 1 A CE: 60 Vac/Vdc @ 1 A Switch Mode: Selectable, NO or NC states Wetted Materials: Polypropylene (PP) or Perfluoroalkoxy (PFA) Temp Rating: -40 to 90°C (-40 to 194°F) Max Pressure Rating: PP: 150 psi @ 25°C (76°F) derated @ 1.667 psi per °C above 25°C (76°F) Enclosure Rating: NEMA 6 (IP68) submersible sensor and cable Loop Resistance: 600 Ω @ 24 Vdc Standard Cable Length: 3 m (10') Max Cable Length: 305 m (1000') Dimensions: 7.6 or 11.4 x 2.67 cm (3.0 or 4.5 x 1.05"); ¾ NPT connection Note: Not for use in metal tanks.
† All amounts shown in EUR Note: Comes complete with 3 m (10 ft) cable and operator’s manual.
Two extended cable lengths available. For 7.62 m (25') add suffix “-25” to model number, and add $20 for PP models, or add $75 for PFA models. For 15.24 m (50') add suffix “-50” to model number, and $40 for PP models, or add $150 for PFA models. . (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)