Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Magnet Mount Thermocouple

Magnet

Magnetic thermocouple | Magnet

Magnetic thermocouple

See All Models Below

  • Surface thermocouple to measure temperatures on Ferrous Materials
  • Spring Mounted Thermocouple
  • Powerful 6kg Pull Magnet
  • K, T & J Thermocouple Types
  • Silicone or internally screened PFA lead wire available
  • Click here for Magnetic Mount Pt100 Probe

Description

Omega’s magnetic-mount thermocouple probes are available with a wide range of lead wire insulations and terminations. Maximum temperature is 300°C.

The "To-Order" table below lists our most popular probe styles for on-line ordering. Please see the Related Links section at the bottom of this page for complete specifications and options available and contact our sales department to order.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
K-U-MAGNET-1-S-1M
107.69
Availability: 7 weeks
 
Type K magnet mount thermocouple with 1 metre silicone wire with stripped ends.
K-U-MAGNET-1-TS-1
109.42
Availability: 7 weeks
 
Type K magnet mount thermocouple. 1 metre internally screened PFA lead wire with stripped ends.
All amounts shown in EUR
Note: The "To-Order" table above lists our most popular probe styles for on-line ordering. Please see the Related Links section below for complete specifications and options available and contact our sales department to order.
We noticed you are from the US. Visit your local site for regional offers and live support.