€86,23 MJP1-06-J
Description
OMEGA™ Miniature Panels are fabricated using miniature panel-mount thermocouple sockets in a clear anodized aluminium plate. Some prices are listed below. Because of the infinite variety of panel sizes and the different thermocouple types, we are not able to list all prices. Special panels are available with switches, meter or both. Please consult the Sales Department for price on any configuration not listed below. Specify number of rows, total number of sockets and thermocouple type. All prices include panel and sockets. The connector bodies are moulded from high-impact plastic and have a maximum service temperature of 205°C. The panels are machined from rugged 2.3 mm thick aluminum with a brushed finish. Clear anodizing adds durability and corrosion resistance.| Sockets Per Row. Panel Length |
Model No. | |||
| 1 Row Panel Height =45 mm |
2 Rows Panel Height =83 mm |
3 Rows Panel Height =108 mm |
4 Rows Panel Height =133 mm |
|
| 6 111 mm |
MJP1-06-(*) | MJP2-12-(*) | MJP3-18-(*) | MJP4-24-(*) |
| 12 207 mm |
MJP1-12-(*) | MJP2-24-(*) | MJP3-36-(*) | MJP4-48-(*) |
| 18 302 mm |
MJP1-18-(*) | MJP2-36-(*) | MJP3-54-(*) | MJP4-72-(*) |
Part Number Builder