Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

RTD Immersion Probe Ideal for HVAC and Building Management

RTD-HVAC-PROBE

RTD Immersion Probe Ideal for HVAC and Building Management | RTD-HVAC-PROBE

RTD Immersion Probe Ideal for HVAC and Building Management

26,14 A/100-2W-INW-4-PB

5 year warranty
  • RTD Immersion Probes for commercial HVAC and Building Management Systems
  • Plastic enclosure
  • 1/2" NPS thread
  • Chilled or Hot Water Systems, Boilers, Pumps, Compressors, Chillers
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

The ACI RTD Immersion sensor is a single point temperature sensor that is designed for use with electronic controllers in commercial heating and cooling building management systems. They feature a ¼” diameter stainless steel probe and are manufactured using ACI’s proven double encapsulation process to eliminate the effects of moisture and to increase the response times using high quality, thermally conductive epoxy. The immersion sensors include a standard ½” NPS Male process thread.


For more Information Please visit www.workaci.com


Applications: Chilled Water Systems, Hot Water Systems, Boilers, Pumps, Compressor, Chillers

 

Product specifications

Sensor Type: Platinum RTD
Sensor Curve: PTC (Positive Temperature Coefficient)
Number Sensing Points: One
Number Wires: A/100-2W-I Series and A/1K-2W-I Series: Two (Non-Polarity Sensitive)
A/100-3W-I Series and A/1K-3W-I Series: Three (Polarity Sensitive)
Sensor Output @ 0ºC (32ºF): A/100-xW-I Series: 100 Ohms nominal)
A/1K-xW-I Series: 1000 Ohms nominal
Sensor Accuracy: +/- 0.06% Class A (Tolerance Formula: +/- ºC = (0.15ºC + (0.002 * |t|)) where |t| is the absolute value of Temperature above or below 0ºC in ºC)-40ºC (-40ºF): +/- 0.23ºC (+/- 0.414ºF)0ºC (32ºF): +/- 0.15ºC (+/- 0.27ºF)200ºC (392ºF): +/- 0.55ºC (+/- 1.00ºF)
Din Standard | Temperature Coeffcient: DIN EN 60751 (IEC 751) | 3850 ppm / ºC
Stability: +/- 0.03% after 1000 Hours @ 300ºC (572ºF)
Response Time (63% Step Change): 8 Seconds nominal
Self-Heating | Maximum Operating Current: 100 Ohm RTD: 7 mW/ºC (Still Air) | 5 mA
1K Ohm RTD: 4 mW/ºC (Still Air) | 3 mA
Operating Temperature Range: -40 to 200ºC (-40 to 392ºF)
Enclosure Temperature Rating: “-GD” Enclosure: -40 to 115ºC (-40 to 239ºF), Galvanized Steel, NEMA 1 (IP10)
“-PB” Enclosure: -30 to 100ºC (-22 to 212ºF), ABS Plastic, UL94-5VB, Plenum Rated
“-BB” Enclosure: -40 to 115ºC (-40 to 239ºF), Aluminum, NEMA 3R (IP14)
“-4X” Enclosure: -40 to 70ºC (-40 to 158ºF), Polystyrene Plastic, NEMA 4X (IP66))
Storage Temperature Range: -40 to 85ºC (-40 to 185ºF)
Operating Humidity Range: 10 to 95% RH, non-condensing
Probe Diameter: 0.250" (6.35mm)
Thermowell Material | Bore Diameter: 304 Series Stainless Steel | 0.260"
Probe Diameter: 0.250" (6.35mm)
Probe Material: 304 Stainless Steel
Thermowell Instrument Thread | Process Thread: 1/2" NPS (National Pipe Straight) Female Thread | ½” NPT (National Pipe Tapered) Male Thread
Fitting Material | Flammability Rating: Polyamide 66 (High Performance Nylon 66) | UL94-HB
Foam Pad Material | Flammability Rating: Neoprene/EPDM/SBR Polymer | UL94-HBF; FMVSS-302; MIL-R-6130C
Sensor Threads: 1/2"+ NPS (National Pipe Straight) Male Thread
Lead Length | Conductor Size: 14” (35.6 cm) | 22 AWG (0.65mm)
Lead Wire Insulation | Wire Rating: Etched Teflon (PTFE) Colored Leads | Mil Spec 16878/4 Type E)
Conductor Material: Silver Plated Copper
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
A/1K-2W-INW-4-PB
26,14
Availability: 2 weeks
 
2W 1000 Ohm RTD, IMMERSION PROBE, 4"
A/1K-3W-INW-4-PB
26,14
Availability: 1 week
 
3W 1000 Ohm RTD, IMMERSION PROBE, 4"
A/100-2W-INW-4-PB
26,14
Availability: 1 week
 
2W 100 Ohm RTD, IMMERSION PROBE, 4"
A/100-3W-INW-4-PB
26,14
Availability: 1 week
 
3W 100 Ohm RTD, IMMERSION PROBE, 4"
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.