See All Models Below
Description
Omega's industrial protection head thermistor temperature probes are offered with many options and fittings, making them suitable for a wide range of applications.| 1. Protection Head | 2. Sensor Type | 3. Construction | 4. Accuracy |
|---|---|---|---|
| B = DIN B (IP53) NB5 = Cast Iron (IP67) NB9 = Nylon (IP67) NB12 = Aluminium (IP67) NB13 = 316 SS (IP67) |
2K2 = 2252 Ω Thermistor 3K = 3k Ω Thermistor 5K = 5k Ω Thermistor 10K = 10k Ω Thermistor |
F = Fixed Element |
TH1 = 0.1° TH2 = 0.2° |
| 5. Sheath Diameter | 6. Sheath Length | 7. Threaded Fitting | 8. Transmitter |
| 6 = 6 mm 9 = 9 mm 11 = 11 mm 15 = 15 mm |
20-500 mm |
0 = No Thread M18 = M18 x 1.5 G1/4 = 1/4" BSPP G1/2 = 1/2" BSPP R1/4 = 1/4" BSPT R1/2 = 1/2" BSPT |
Analogue Transmitter: TX-TH Please state scaling required |
Example: NB12-2K2-F-TH1-6-200-G1/4-TX-TH for a an industrial thermistor assembly with an IP67 aluminium protection head; 0.1° accuracy, 2252 Ω sensor; 6 mm diameter, 200 mm long stainless steel sheath; G¼ (¼" BSPP) male process fitting and in-head mounted 4-20 mA transmitter. Scaling should be specified as 4 mA = x °C and 20 mA = xx °C
Order By Part Number