€208,21 T5R-020-12
Description
Tungsten-Rhenium thermocouples were developed to meet the requirements for measuring ultra-high temperatures in the 2760°C (5000°F) range.| Model No.** | Materials | Wire Dia. mm (inches) |
Additional Price Per Double Inch. |
| TOR-003-12 TOR-005-12 TOR-010-12 TOR-015-12 TOR-020-12 | G* Tungsten Tungsten 26% Re | 0.075 (.003) 0.125 (.005) 0.25 (.010) 0.38 (.015) 0.50 (.020) |
$0.50 0.75 2.00 3.00 4.00 |
| T5R-003-12 T5R-005-12 T5R-010-12 T5R-015-12 T5R-020-12 | C* Tungsten 5% Re- Tungsten 26% Re | 0.075 (.003) 0.125 (.005) 0.25 (.010) 0.38 (.015) 0.50 (.020) |
$2.00 2.25 4.00 6.00 8.00 |
| T3R-005-12 T3R-010-12 T3R-015-12 T3R-020-12 | D Tungsten 3% Re- Tungsten 25% Re | 0.125 (.005) 0.25 (.010) 0.38 (.015) 0.50 (.020) |
$2.25 4.00 6.00 8.00 |