Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

TFE Insulated with Fused TapeThermocouple Wire

TFE(*)

TFE  Insulated with Fused TapeThermocouple Wire | TFE(*)

TFE Insulated with Fused TapeThermocouple Wire

54,62 TFE-J-20-25

  • Duplex Insulated
  • 260 °C (500 °F ) Temperature Rating
  • More Abbraision Resistant than PFA insulation
  • Stranded or Solid Wire
  • 20 or 24 AWG
Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products

Description

Click on this link if you need more information about Thermocouple wire.

Color coded TFE tape applied to conductors and jacket. Superior abrasion, moisture and chemical resistance.

ANSI Color Code:
Type J: Positive Wire, White; Negative Wire, Red; Overall, Brown
Type K: Positive Wire, Yellow; Negative Wire, Red; Overall, Brown
Type T: Positive Wire, Blue; Negative Wire, Red; Overall, Brown
Type E: Positive Wire, Purple; Negative Wire, Red; Overall, Brown

Examples of pricing for just a few models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
TFE-J-20-100
165,02
Availability: 6 weeks
 
Type J, TFE Insulated Wire, 20 Gage, 100ft
TFE-K-24-200
236,22
Availability: 4 weeks
 
Type K, TFE Insulated Wire, 24 Gage, 200ft
TFE-K-20-500
590,46
Availability: 4 weeks
 
Type K, TFE Insulated Wire, 20 Gage, 500ft
TFE-T-24S-500
345,78
Availability: 4 weeks
 
Type T, TFE Insulated Wire, 24 Gage Stranded, 500ft
TFE-E-20S-50
187,91
Availability: 6 weeks
 
Type E, TFE Insulated Wire, 20 Gage Stranded, 50ft
All amounts shown in EUR
Ordering Example: (1) TFE-K-20-100 Type K, TFE Insulated Wire, 20 Gage ,100 Ft Spool, €212,91  plus (1) TFE-K-20-100 Type K, TFE Insulated Wire, 20 Gage ,100 Ft Spool, €212,91, €212,91 + 212,91 = €425,82

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Calibration select from:
J for Iron-Constantan Type J
K for CHROMEGA™ - ALOMEGA™ Type K
T for Copper-Constantan Type T
E for CHROMEGA™-Constantan Type E

(2) AWG Number select from:
20 for 20 Gage
20S for 20 Gage Stranded
24 for 24 Gage
24S for 24 Gage Stranded

(3) Spool Length select from:
25 for 25 Feet
50 for 50 Feet
100 for 100 Feet
200 for 200 Feet
500 for 500 Feet
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.