Basket  |  Contact  |  Help  | 
1800 106 210  | 
FREEPHONE0800 099 33 44
International (+31) 070 770 3815

Your One-Stop Source for Process Measurement & Control!

Advanced HMI/Operator Interface

NS_Series

Advanced HMI (Operator Interface) | NS_Series

Advanced HMI (Operator Interface)

2.195,00 NS5-SQ11B-V2

1 year warranty CE
  • Large, easy-to-view touchscreen
  • Ethernet Communications
  • Live Video Input/Display Capabilities (NS12)
  • Alarming/Recipe/Data Logging
  • Ladder Program Monitoring (NS12)
  • Integrated Simulation Function

Description

Direct Device Access
The NS Series touch screen HMIs offer built-in Ethernet communications, exceptional alarming/recipe/data logging capabilities and live video input/display capabilities. By allowing direct resetting of faults, these HMIs save time and effort in troubleshooting and quickly return your lines to production. The NS Series achieves flexible data access to a variety of devices. It enables operators to reach the devices on the network including special I/O units, intelligent devices, and PLCs.

Reduced Design Time and Costs
We cut your screen project design time from days to a few hours by preprogramming function blocks that easily drag-and-drop into a program. All you do is specify values for key parameters. The built-in Smart Active Parts library lets you establish communications and parameters for a wide range of products. Just select the product and drag its icon into your project and it automatically sets the correct protocols.

Ladder Programs can be Monitored without Using a Personal Computer
A device monitor function that enables monitoring the PLC I/O data required for device maintenance and debugging is included as a standard feature. Ladder monitor lets you monitor PLC program status, search for addresses or instructions, monitor multiple I/O points, and much more. It only takes about 5 seconds to switch from a user screen to the ladder program monitoring screen.

     Note: The ladder monitor function is included as a standard feature of the NS8/10/12 programmable terminals. It cannot be used with the NS5.

The integrated simulation function simulates ladder programs and screen data simultaneously even without the actual hardware. Operation is also simple just click the icons, that’s it. No extra software needed.

SPECIFICATIONS
Model NS5 NS12
Effective Display Area 195W x 142H x 54D
(7.68 x 5.59 x 2.13)
315W x 241H x 48.5D
(12.40 x 9.49 x 1.90)
Dimensions mm (in) 307mm (12.1") 145 mm (5.7")
Display Device STN (color) High-definition TFT
Resolution 320 x 240 pixels 800 x 600 pixels
View Angle ± 60° left/right, 45° top, 75° bottom ± 50° left/right, 45° top, 50° bottom
Maximum Screen Capacity 20MB 60MB
Number of Switches 300 1900
Display
Colors
Basic Colors
(Objects, Background, etc.)
256 colors 256 colors
Image Data
(BMP or JPG images)
4096 colors 32,768 colors
Screen Data Capacity via Video Input N/A 260,000 colors
Backlight Life Expectancy N/A 50,000 hours min
Memory Card Capacity 64 MB 64 MB
Expansion Interface N/A Controller link and video input board
Star

Most Popular Models!

Place Order(Specify Model Number)
Part Number/Desc.
Availability
Price
Description
Qty
NS5-SQ11B-V2
Star
Availability: 1 week  
2.195,00   
5" STN color HMI with ethernet, 320 x 240 resolution
 
NS12-TS01B-V2
Star
Availability: 1 week  
5.125,00   
12" TFT color HMI with ethernet, 800 x 600 resolution
 
Software and Accessories
CXONE-LT01C-V4
Star
Availability: 2 weeks  
1.370,00   
Programming software
 
CBLUSB00
Star
Availability: 2 weeks  
25,50   
USB programming cable, USB A-B cable
 
C200H-CN320-EU
Star
Availability: 1 week  
294,00   
Connection cable, HMI to CP1L/CP1H PLC, 2m (6.5')
 
All amounts shown in EUR
Ordering Example: (1) CBLUSB00 USB Programming Cable, €25,50  plus (1) CXONE-LT01C-V4 programming software, €1.370,00  plus (1) NS5-SQ11B-V2 5, €2.195,00, €25,50 + 1.370,00 + 2.195,00 = €3.590,50