Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland07077 03815
International+31 (0) 7077 03815

Your Source for Process Measurement & Control

Level Switches and Transmitters

 
Technical Reference
Technical Reference
Learn more about Level and Capacitance Level Measurement. VIEW PRODUCTS »
      
Continuous Float Type Level Transmitters and Point Level Indicator
Continuous Float Type Level Transmitters and Point Level Indicator
Point level sensors are designed for easy installation, minimal shock, vibration, and pressure; and to work with a variety of media. VIEW PRODUCTS »
Continuous Ultrasonic Level Transmitters
Continuous Ultrasonic Level Transmitters
Advanced ultrasonic level measurement sensors for liquids with non-contact control. VIEW PRODUCTS »
      
Continuous Capacitive Level Transmitters
Continuous Capacitive Level Transmitters
Designed for continuous level measurement of conductive, non-conductive liquids and other fluid types. Available in many sizes and with a variety of features. VIEW PRODUCTS »
Continuous Pressure Level Transmitters
Continuous Pressure Level Transmitters
Submersible transducers suitable for liquid level and depth measurement, suitable for immersion in most industrial liquids and oils. VIEW PRODUCTS »
      
Continuous Radar Level Measurement
Continuous Radar Level Measurement
Ideal when conditions are in need of non-contact liquid level measurement, but ultrasonic level measurement is not acceptable. Can be designed for your specific level measurement needs. VIEW PRODUCTS »
Ultrasonic Point Level Switches
Ultrasonic Point Level Switches
Ideal solution to a host of liquid level sensing and control applications, offered in varying sizes, materials, styles, and limits to fit your application. VIEW PRODUCTS »
      
Capacitive and Conductance Point Level Switches
Capacitive and Conductance Point Level Switches
Designed to control the level of all conductive or capacitive mediums, models vary for ude in different environments. VIEW PRODUCTS »
Solid State Radio Frequency Level Switches
Solid State Radio Frequency Level Switches
Unlike other switches, radio frequency switches can tolerate reasonable amounts of sticky build-up and still function flawlessly. VIEW PRODUCTS »
      
Buoyancy Level Switches
Buoyancy Level Switches
Measure the difference between the weight of the displaced fluid and the weight of the float. VIEW PRODUCTS »
Optic and Leak Detection Level Switches
Optic and Leak Detection Level Switches
Ideal for leak detection, optic sensor creates a pulsed beam of infrared light recognizes and if the tip is wet or dry. VIEW PRODUCTS »
      
Tuning Fork Level Switch
Tuning Fork Level Switch
Point level switches based on the vibrating tuning fork principle, that are designed to detect low or high levels of liquids. VIEW PRODUCTS »
Horizontal/Side Mount Float Switches
Horizontal/Side Mount Float Switches
Designed for side mounting into tanks that have restricted space or inaccessible tops or bottoms, available in different types of measurement mediums. VIEW PRODUCTS »
      
Vertical Mount Float Switches and Point Level Indicator
Vertical Mount Float Switches and Point Level Indicator
Mounts vertically at the top or bottom of a tank, available in compact or industrial designs and a variety of features. VIEW PRODUCTS »
Switches for Dry Materials
Switches for Dry Materials
Level measurement for many granular, pelletized and powder bulk applications. VIEW PRODUCTS »
      
Controllers and Accessories
Controllers and Accessories
Everything you need to easily use, monitor and control your level measurement devices. VIEW PRODUCTS »
Relays
Relays
Complete or interrupt a circuit electrically with no moving parts. VIEW PRODUCTS »