Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Pipe Plug Pt100 Sensor

Threaded

Pipe Plug Pt100 Sensor | Threaded

Pipe Plug Pt100 Sensor

78,95 P-G1/8-A-T-2M

  • Pt100 DIN Class A, 4-wire as standard
  • Pt500 and Pt1000 available on request
  • G 1/8, G 1/4, G 1/2, M8 and M10 thread sizes
  • PFA, PVC, Fibreglass and screened cables
  • Wide range of connector options and cable lengths
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

Find how a Pt100 works on this link.

Omega’s threaded plug probes provide reliable service in environments with high vibration and shock. Designed specifically for pipe fitting, they are also used in many other applications, such as sump temperature monitoring.
Popular configurations are shown in the to-order table below. Please refer to the pdf data sheet for the full range of options available, and contact our sales department to order.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
P-M10-A-T-2M
84,87
Availability: 4 weeks
 
Pt100 probe with M10 thread and 2 m PFA insulated cable
P-G1/4-A-T-2M
70,04
Availability: 6 weeks
 
Pt100 probe with G 1/4 thread and 2 m PFA insulated cable
P-G1/8-A-TS-2
78,24
Availability: 6 weeks
 
Pt100 probe with G 1/8 thread and 2 m PFA screened cable
P-G1/4-A-TS-2
89,39
Availability: 3 weeks
 
Pt100 probe with G 1/4 thread and 2 m PFA screened cable
P-G1/2-A-TS-2
91,53
Availability: 3 weeks
 
Pt100 probe with G 1/2 thread and 2 m PFA screened cable
P-M8-A-TS-2
72,04
Availability: 3 weeks
 
Pt100 probe with M8 thread and 2 m PFA screened cable
P-M10-A-TS-2
51,56
Availability: 4 weeks
 
Pt100 probe with M10 thread and 2 m PFA screened cable
P-G1/8-A-GS-2
81,06
Availability: 3 weeks
 
Pt100 probe with G 1/8 thread and 2 m glassfibre SS braided cable
P-G1/4-A-GS-2
89,24
Availability: 3 weeks
 
Pt100 probe with G 1/4 thread and 2 m glassfibre SS braided cable
P-G1/2-A-GS-2
91,53
Availability: 5 weeks
 
Pt100 probe with G 1/2 thread and 2 m glassfibre SS braided cable
P-M10-A-GS-2
74,63
Availability: 3 weeks
 
Pt100 probe with M10 thread and 2 m glassfibre SS braided cable
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.