Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Pipe Plug Thermistor

44PP Series

Pipe Plug Thermistor | 44PP Series

Pipe Plug Thermistor

65,98 44004-M10-P-2

  • 2252Ω, 3kΩ, 5kΩ, 10kΩ or 30kΩ NTC Elements
  • Metric or BSP thread sizes
  • Wide range of cable insulation materials

Description

Find how Thermistor elements work on this link.

Omega’s pipe-plug probes provide reliable service in environments with high vibration and shock. Designed specifically for pipe fitting, they are also used in many other applications, such as sump temperature monitoring.

The most popular configurations are shown in the to-order table below. Please refer to the pdf data sheet for all combinations of thread size, cable insulation material and thermistor value. Contact sales to order.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
44004-M10-P-2
65,98
Availability: 3 weeks
 
2252Ω Thermistor with M10 thread and 2 metres of PVC cable with stripped leads
44004-G1/4-P-2
75,12
Availability: 5 weeks
 
2252Ω Thermistor with G1/4 (1/4" BSPP) thread and 2 metres of PVC cable with stripped leads
44006-M10-P-2
67,95
Availability: 5 weeks
 
10kΩ Thermistor with M10 thread and 2 metres of PVC cable with stripped leads
44006-G1/4-P-2
75,12
Availability: 5 weeks
 
10kΩ Thermistor with G1/4 (1/4" BSPP) thread and 2 metres of PVC cable with stripped leads
44004-M10-P-5
Consult Sales  
Availability: 
 
 
2252Ω Thermistor with M10 thread and 5 metres of PVC cable with stripped leads
44004-G1/4-P-5
Consult Sales  
Availability: 
 
 
2252Ω Thermistor with G1/4 (1/4" BSPP) thread and 5 metres of PVC cable with stripped leads
44006-M10-P-5
Consult Sales  
Availability: 
 
 
10kΩ Thermistor with M10 thread and 5 metres of PVC cable with stripped leads
44006-G1/4-P-5
73.82
Availability: 5 weeks
 
10kΩ Thermistor with G1/4 (1/4" BSPP) thread and 5 metres of PVC cable with stripped leads
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.