Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Variable Area Flow Meters

 
Variable Area Flow Meters
Variable Area Flow Meters
Measure the flowrate of liquids and gases, variable area flow meters have a linear scale, a relatively long measurement range, and low pressure drop. They are simple to install and maintain. VIEW PRODUCTS »
      
Variable Area Flowmeters
Variable Area Flowmeters
Designed to provide economical, accurate flowrate indication for oil and water, many utilize a spring and piston type assembly, which enables them to be mounted in any position, and gives immunity to changes in viscosity. VIEW PRODUCTS »
Piston Type Flowmeters
Piston Type Flowmeters
Monitor air flowrates to determine optimum performance, flow regulator settings, or pneumatic system performance. Ideally for use in mobile or industrial pneumatic systems as well as air power operated hand tool systems. VIEW PRODUCTS »
      
Variable Area Meters with Optional Alarm
Variable Area Meters with Optional Alarm
No more sitting and watching, these flowmeters, for use with air and water applications, have built in or optional alarms. VIEW PRODUCTS »
Variable Area Meters with Analogue Output
Variable Area Meters with Analogue Output
Analog output is built in or optional for connections to control products. VIEW PRODUCTS »
      
Flowmeters with Analogue Output
Flowmeters with Analogue Output
Analog output is built in or optional for connections to control products. VIEW PRODUCTS »
Thermal Flow Switches
Thermal Flow Switches
No moving parts, not susceptible to contamination and can be oriented in any pipe configuration make these flowmeter maintenance free and reliable. VIEW PRODUCTS »
      
Mechanical Flow Switches
Mechanical Flow Switches
Prevent equipment damage with these simple and economical flow switches. VIEW PRODUCTS »
Flow Indicators with Optional Pulse Output
Flow Indicators with Optional Pulse Output
Visual flow indicators are a simple and quick way to monitor your flow activity. VIEW PRODUCTS »
      
                                                    
We noticed you are from the US. Visit your local site for regional offers and live support.