HOLLAND 07077 03815  |  INTERNATIONAL +31 (0) 7077 03815
Home >> Pressure Strain and Force Products >> Load Cells, Force Sensors and Torque Transducers >> Load Washers and Through-Hole Load Cells

Load Washers and Through-Hole Load Cells


Load Washers and Through-Hole Load Cells

LCM901 and LCM911 Series LCM901 and LCM911 Series
Bolt Force Sensors, Load cells from 0-10 kN to 0-500 kNewtons
View Details »
 
LCMWD Series LCMWD Series
Load Washers for Compression measurement
View Details »
CC1
Flintec CC1 Compression Load Cell with Hermetic Sealing
View Details »
 
LC8100/LC8125 Series LC8100/LC8125 Series
Through-Hole Bolt Load Cells
1.00" or 1.25" OD

View Details »
LC8150 LC8150
Through-Hole Load Cells
Low Profile with 1.5 Inch O.D.

View Details »
 
LC8151 LC8151
Tall Through-Hole Load Cells, 1.50-3.00" Diameter
View Details »
LC8200 LC8200
Compact Through-Hole Load Cells, 2.00 Inch O.D.
View Details »
 
LC8250 LC8250
Compact Through-Hole Load Cells, 2.50 Inch O.D.
View Details »
LC8300 LC8300
Compact Through-Hole Load Cells, 3.00 inch O.D.
View Details »
 
LC8400 LC8400
Large Outer Diameter. Through-Hole Load Cells, 2.00-3.13" (51.8-79.5mm) Internal Diameter.
View Details »
LC901 LC901
Bolt Sensors with Mounting Washers
View Details »
 
LCWD LCWD
Load Washers, Measure Bolt Compression Forces
View Details »



MMV | 6 | 009
PRESSURE-F12