HOLLAND 07077 03815  |  INTERNATIONAL +31 (0) 7077 03815
Home >> Pressure Strain and Force Products >> Load Cells, Force Sensors and Torque Transducers >> Reaction and Rotary Torque Cells

Reaction and Rotary Torque Cells


Reaction and Rotary Torque Cells

TQM301 Series TQM301 Series
Reaction Torque Cell, Flange Mount, 0 to 45 N-m
View Details »
 
DFG35 Series DFG35 Series
DIGITAL FORCE GAUGE WITH USB OUTPUT
View Details »
HHTQ35 Series HHTQ35 Series
Hand-held digital torque gauges with 0.5% full scale accuracy
View Details »
 
TQ103 SOCKET TORQUE SENSOR TQ103 SOCKET TORQUE SENSOR
Socket Extension Reaction Torque Sensors with 1/4, 3/8, 1/2 and 3/4" Square Drives< No Longer CE Certified
View Details »
TQ201 TQ201
Reaction Torque Cells, Non-Rotating Shaft Mount, Low Torque Range
View Details »
 
TQ202 TQ202
Reaction Torque Sensor, Flange to Shaft Mount, Low Torque Range
View Details »
TQ301 TQ301
Reaction Torque Cells, Flange to Flange Mount
View Details »
 
TQ302 TQ302
Reaction Torque Cells, Heavy Duty Flange Mount
View Details »
TQ401 TQ401
Reaction Torque Cells, Surface Key Mount
View Details »
 
TQ402 TQ402
Reaction Torque Cells, Shaft Key Mount
View Details »
TQM201 TQM201
Reaction Torque Cells, Shaft Mount Low Torque Range
View Details »
 
TQM202 Series TQM202 Series
Reaction Torque Sensors, Flange to Shaft Mount, Metric, 0-0.175 N-m to 0-28 N-m
View Details »
TQ101 TQ101
Flange Mounted Reaction Torque Sensors, 0 to 10 IN-LB to 0 to 100,000 IN-LB
View Details »
    
 
TQ601 TQ601
Combination Torque and Thrust Cells
Heavy Duty Construction

View Details »
    



MMV | 6 | 009
PRESSURE-F16